Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V2207 V3.0 5"Freestyle Fpv Racing Drone Motor 4-6S KV1750

14.90

Points reward: 14 Points

Parameter:
Quantity:

14.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing
testPicture.jpg
Specification
KVKV1500Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)34.6gVoltage8S
Idle Current(10V)0.9AMax. Power(60s)1915.1W
Peak Current(60s)33.3A

KVKV1750Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)37.3gVoltage6S
Idle Current(10V)1.2AMax. Power(60s)814.3W
Peak Current(60s)34.6A

KVKV1950Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)37.1gVoltage6S
Idle Current(10V)1.32AMax. Power(60s)1050.5W
Peak Current(60s)45A

KVKV2050Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)36.8gVoltage6S
Idle Current(10V)1.66AMax. Power(60s)1153.4W
Peak Current(60s)49.5A

KVKV2550Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)36.5gVoltage4S
Idle Current(10V)2.25AMax. Power(60s)642.5W
Peak Current(60s)41.8A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
T-MOTOR
P49436-3
1500kv20%32.00.88905.496.525.83.74
40%32.04.017123.6399.3129.33.09
60%31.910.324021.5845.0328.92.57
80%31.720.429441.21280.0647.21.98
100%31.633.234154.81691.31046.01.62
1750KV20%24.02.212307.3194.552.13.73
40%24.06.618546.7470.0159.12.95
60%23.911.722433.6704.2280.22.51
80%23.817.926349.9979.6424.82.31
100%23.630.231292.41370.9711.21.93
1950KV20%24.02.713356.0233.765.63.56
40%23.98.519836.8546.2203.42.69
60%23.814.724087.5815.0349.32.33
80%23.723.528670.41166.7557.42.09
100%23.439.533871.81582.0925.91.71
2050KV20%24.03.213798.0239.375.93.15
40%23.99.820520.4573.0234.92.44
60%23.816.324789.8852.0388.12.20
80%23.626.729484.81204.2631.31.91
100%23.444.734693.41634.31043.51.57
2550KV20%16.02.911409.8158.445.93.45
40%15.98.817473.3402.6139.72.88
60%15.815.221299.1605.9240.92.52
80%15.723.224911.5845.2364.12.32
100%15.438.029422.01191.8586.42.03

T-MOTOR
T5143S-3

1750KV20%24.02.212163.5177.152.73.36
40%24.06.718437.0451.0160.82.80
60%23.911.722450.1691.0278.12.48
80%23.818.126281.6970.4431.02.25
100%23.630.431190.71352.5717.41.89
1950KV20%24.02.713095.6224.265.73.41
40%23.98.619649.8530.6204.62.59
60%23.815.023946.6802.9357.82.24
80%23.723.928481.81141.7566.32.02
100%23.439.933632.91572.5934.51.68
2050KV20%24.03.213498.7230.076.73.0
40%23.99.920279.2557.0235.72.4
60%23.816.524677.8837.4392.02.1
80%23.627.029333.61197.0637.51.9
100%23.444.834477.51614.91046.41.5
2550KV20%16.02.911308.5148.345.63.3
40%15.98.817353.1390.0139.52.8
60%15.815.421098.2599.2242.52.5
80%15.723.524773.7841.5368.62.3
100%15.438.429251.71178.9592.12.0

T-MOTOR
T5147-3

1750KV20%24.02.211293.6210.153.23.95
40%24.07.017179.4525.7167.33.14
60%23.812.720865.8784.6301.72.60
80%23.721.125070.71158.9499.92.32
100%23.534.629447.11591.1814.31.95
1950KV20%24.02.812172.8241.667.53.58
40%23.99.018446.7601.1214.52.80
60%23.816.422518.4913.8390.62.34
80%23.627.627149.51349.3651.72.07
100%23.445.031612.61788.21050.51.70
2050KV20%24.03.312622.9257.578.13.3
40%23.910.419040.7639.2247.32.6
60%23.718.923118.0955.8448.52.1
80%23.631.027736.01396.6731.11.9
100%23.349.532134.31830.41153.41.6
2550KV20%16.03.010788.2177.947.23.8
40%15.99.016672.2462.1143.83.2
60%15.816.220270.4696.3256.12.7
80%15.625.724123.5991.7401.82.5
100%15.441.828322.41392.3642.52.2

T-MOTOR
F5146-3

1500kv20%32.00.89006.6102.924.94.13
40%32.04.017175.7432.2127.13.40
60%31.910.224126.3913.7324.22.82
80%31.720.329529.71403.5644.92.18
100%31.533.334047.11915.11050.51.82

T-MOTOR
T6143-3

1500KV10%24.10.23260.618.83.94.76
20%24.00.76379.766.815.94.20
30%24.01.79190.5151.939.93.81
40%24.03.411959.9275.882.73.34
50%24.06.114583.4431.2146.02.95
60%23.99.616884.5597.2229.32.61
70%23.814.018958.7771.1332.72.32
80%23.819.120762.1927.3452.92.05
90%23.724.822293.61077.6587.81.83
100%23.631.023482.51220.2731.51.67

T-MOTOR
C7.5X4.6X3

1500KV10%16.00.11809.421.82.110.29
20%16.00.73736.991.011.48.01
30%16.02.05442.6204.332.06.38
40%16.04.16950.6341.965.95.19
50%15.97.08225.5493.6112.14.41
60%15.810.69324.4634.0167.63.78
70%15.814.910330.3782.6235.13.33
80%15.719.711146.5907.3309.62.93
90%15.624.811744.11012.0387.02.62
100%15.530.312284.61110.2470.32.36

T-MOTOR
GF7042-2

1500KV10%24.00.22863.219.34.34.52
20%24.00.95775.0112.221.75.17
30%24.02.58518.7278.959.24.72
40%24.05.210922.6468.9123.53.80
50%23.99.013021.1671.4215.43.12
60%23.813.914783.0874.7331.72.64
70%23.719.216139.21052.4456.42.31
80%23.725.217215.91205.6596.32.02
90%23.631.317964.41312.5736.51.78
100%23.537.118447.61386.1870.11.59