Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
CubeMars G35 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G35 Motor Specifications:
- Rated Voltage: 16V
- Rated Current: 1.45A
- Rated Torque: 0.15Nm
- Rated Speed: 900pm
- Motor Weight: 159g
For more detailed data, you can contact our online advisors.
Rated Voltage (V) | 16 | Phase to Phase resistance (Ω) | 3.33 |
Rated Current (A) | 1.45 | Phase to Phase inductance (mH) | 2.1 |
Rated Torque (Nm) | 0.15 | Kv (rpm/V) | 100 |
Rated Speed (rpm) | 900 | Torque constant (Nm/A) | 0.1 |
No load speed (rpm) | 1500 | Rotor Inertia (g.cm2) | 61 |
Stall torque (Nm) | 0.46 | Pole pairs | 7 |
Stall current (A) | 4.5 | weight (g) | 90 |