"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust.
This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.
Hand-made high-temperature enameled wire for excellent characteristics of fireproof, Industrial-grade dustproof and
waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and
rational magnet space for optimal motor magnetic circuit help improve motor performance. Custom bearings are imported
from Japan to improve the quality of the motor and prolong its life to ensure smooth and stable flight with a longer flying time.
1. Max. thrust :4.64kg
2. Recommendation:T-MOTOR CF20*6"prop
3. MTBF:1600hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
If you have any questions or inquires, please contact us: onlinesales@tmotor.com