Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | GB4106 | KV | 53 |
Motor Dimensions | ø47.75*20mm | Motor Weight(Incl. Cable) | 70g |
Cable Length | 35cm | Hole Size | 8mm |
Configuration | 12N14P | Internal Resistance | 15.3Ω |
Motor's Torsion(Nm) | 0.2 | Rated Voltage (Lipo) | 3-6S |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now