T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15XXL Combo Pack Manned Aircraft Type UAV Motor 29KV Thunder 300A 24S

$1999.00

Available points: 100000 Points Points reward: 1999 Points

• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe
Parameter :
ESC :
  • Thunder 300A 24S
Propellers :
  • NS57*22
  • NS62*24
Quantity :

$1999.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification Export to Excel
U15XXL KV29
Motor ItemU15XXL KV29Weight (Incl. Cable)5130g
Motor DimensionsΦ151.5*106mmInternal Resistance20mΩ
LeadEnameled Wire200mmConfiguration36N42P
Shaft Diameter25mmRated Voltage(LiPo)24S
Idle Current(10V)3.3APeak Current(80s)210A
Rated Power3300W

Thunder 300A 24S
ESC Itemthunder 300A 24SWeight(Incl. cables)870g
Size154.9*69.6*48.9mmBECNo
Programable Item(s)NoSupport Voltage14-24S
Con. Current150APeak Current(10S)300A
NS57*22 Inch Propeller
Model NO.57*22Weight(Single Blade)530±20g
MaterialCF+EpoxySuface TreatmentGlossy
T-MOTOR Series2blades-intergrated

NS62*24 Inch Propeller
Model NO.62*24Weight(Single Blade)920±40g
MaterialCF+EpoxySuface TreatmentGlossy
T-MOTOR Series2blades-intergrated

Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)

U15XXL
KV29

57*22"30%99118048.4110.0186498712.00158
(Ambient

Temperature:

32

35%991609811.3714.821032146111.00
40%981955713.8419.311134190010.30
45%982331916.4624.62122424259.60
50%982964320.9234.43137433828.80
55%983419124.2542.37151241608.20
60%984005928.4653.44159652387.60
65%984871034.6471.27177069627.00
70%985582339.8787.08187884916.60
75%975944842.6396.22195093776.30
80%976447446.35108.792022105906.10
85%976944950.22122.322112118755.80
90%977431853.78136.072172131845.60
95%978026658.08153.892232148905.40
100%978549361.72169.422310163955.20
Note: Temperature is motor coiling temperature at 100% throttle running 2mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

U15XXL
KV29

62*24"30%99136339.8011.20834110412.30184
(Ambient

Temperature:

32

35%981959914.0118.15996178711.00
40%982352116.9423.371122229910.20
45%982767020.0229.22121228769.60
50%983317024.1037.94129637278.90
55%984048829.5950.66143749718.10
60%984831235.4065.63156064217.50
65%985344339.1075.88163574147.20
70%976760650.04109.041800106136.40
75%977210953.46119.371890115916.20
80%977670757.09132.011950127966.00
85%978263561.78148.662010143905.70
90%978875666.85167.532085161805.50
95%969521172.18188.352130181535.20
100%9610144976.97209.092203200895.00
Note: Temperature is motor coiling temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)