T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Air Gear 355 (Quick-Release Version)

99.99

Available points: 100 Points Points reward: 99 Points

Quantity :

99.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

air355

AIR355 Combo
(Quick-Release Version)

New Version AIR 20A ESC (4IN1)

Quick-release structure design

The foolproof structural design and markings enable easier and more streamlined assembly and disassembly.

New Version

AIR 20A ESC (4IN1)

Overall Combo Weight

(Motor+Prop+ESC)

Decrease By 13%

Recommendations

Multirotor Motor/KV
AIR2213/KV1000 (Quick-Release Version)
Multirotor Thrust/Arm (kg)
0.4~0.5
Propeller
MF9545 (Quick-Release Version)
MTOW-Quadcopter (kg)
1.6~2.0
ESC
AIR 20A (4IN1)
MTOW-Hexacopter (kg)
2.4~3.0
Battery (LiPo)/ Voltage
3~4S (4.2V/PC)/12.6~16V
MOTW-Octocopter (kg)
3.2~4.0 (Non-Coaxial)

*Attention: A loss of 25% should be considered for coaxial configuration.

Technical Drawing

air355-quick-en.jpg

Specification Export to Excel
KV1000Rated Voltage (LiPo)3~4S (4.2V/PC)/12.6V-16V
Idle Current (10V)0.5AInternal Resistance140±10mΩ(Lead Wire300mm)
Peak Current (180s)15A/ContinuousWeight (Incl. Cable)56±2g (Lead Wire300mm)
Max Power (180s)238W/ContinuousPackage Weight/
AIR 20A 4IN1-Specifications
Size (L*W*H)37.3*41.5*1.6mmRated Voltage (LiPo)2~4S
Continuous Current20ABEC/
Peak Current (10s)30AWeight (Incl. Cable)8.1g
Banana Plug30.5*30.5/φ4mmThrottle Signal Frequency50~400Hz
MF9545-Specifications
Plastic PropellerMF9545Working Temp-10~40℃
Weight (Single Propeller)3.36gStorage Temp10~35℃
MaterialNylon+Glass FiberStorage Humidity65±20% RH
Surface TreatmentMatte TechnologyOptimum RPM6000~7000RPM/min
Propeller TypePolymer PropellerThrust Limitation1.5kg
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Efficiency
(gf/W)
Operating
Temperature
(℃)
AIR2213-KV1000MF954530%16.051710.020.8240551313.0647
(Ambient
Temperature: 25)
35%16.052270.031.2046531911.85
40%16.052870.041.6652122610.83
45%16.053570.052.255801369.94
50%16.054270.052.926329479.17
55%16.044970.063.676828588.51
60%16.035730.074.547314727.94
65%16.016410.085.517754887.31
70%167240.096.4982021037.04
75%15.998030.107.5986311206.68
80%15.978830.118.8490461406.32
85%15.969630.1210.1694411606.02
90%15.9410430.1311.5898241825.73
95%15.9311230.1413.13101912065.45
100%15.9212020.1514.73105392305.22
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(The above data is obtained by TMOTOR's independent platform test and is only for reference. The final interpretation right belongs to TMOTOR.)
Packing List

air355-pack.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.