T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15XL Combo Pack Manned Aircraft Type UAV Motor 38KV Thunder 300A 24S

$1699.00

Available points: 1699 Points Points reward: 1699 Points

• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe
Parameter :
ESC :
  • Thunder 300A 24S
Propellers :
  • NS52*20
Quantity :

$1699.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification Export to Excel
U15XL KV38
Motor ItemU15XL KV38Weight (Incl. Cable)4408g
Motor DimensionsΦ151.5*96mmInternal Resistance17mΩ
LeadEnameled Wire200mmConfiguration36N42P
Shaft Diameter25mmRated Voltage(Lipo)24S
Idle Current(10V)3.5APeak Current(120s)180A
Rated Power3550W

Thunder 300A 24S
ESC Itemthunder 300A 24SWeight(Incl. cables)870g
Size154.9*69.6*48.9mm
No
Programable Item(s)NoSupport Voltage14-24S
Con. Current150APeak Current(10S)300A
NS52*20 Inch Propeller
Model NO.52*20Weight(Single Blade)430±20g
MaterialCF+EpoxySuface TreatmentGlossy
T-MOTOR Series2blades-intergrated

NS57*22 Inch Propeller
Model NO.57*22Weight(Single Blade)530±20g
MaterialCF+EpoxySuface TreatmentGlossy
T-MOTOR Series2blades-intergrated

Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)

U15XL

KV38

52*20“30%99109596.7810.841143106910.30187
(Ambient

Temperature:

32

35%98142768.7014.85126614619.80
40%981804010.9420.22144319879.10
45%982316914.0128.12159627638.40
50%983043518.4641.30183640527.50
55%983678622.4453.89198652757.00
60%984123425.1463.26213361906.70
65%984495527.4671.78222370176.40
70%985125431.3386.70234584536.10
75%975636234.55100.06246697545.80
80%976110137.45112.782556109575.60
85%977119443.99142.562712137735.20
90%977436646.07152.842796147875.00
95%977795348.23163.702872158354.90
100%968120650.40175.082910168884.80
Note: Temperature is motor coiling temperature at 100% throttle running 2mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)