T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15L Combo Pack Manned Aircraft Type UAV Motor 43KV Thunder 300A 24S

$1099.00

Available points: 50000 Points Points reward: 1099 Points

• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe
Parameter :
ESC :
  • Thunder 300A 24S
Propellers :
  • NS47*18
Quantity :

$1099.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification Export to Excel
U15L KV43
Motor ItemU15L KV43Weight (Incl. Cable)3600g
Motor DimensionsΦ151.5*86mmInternal Resistance20mΩ
LeadEnameled Wire200mmConfiguration36N42P
Shaft Diameter25mmRated Voltage(LiPo)24S
Idle Current(10V)4.0APeak Current(120s)135A
Rated Power2800W

Thunder 300A 24S
ESC Itemthunder 300A 24SWeight(Incl. cables)870g
Size154.9*69.6*48.9mm
No
Programable Item(s)NoSupport Voltage14-24S
Con. Current150APeak Current(10S)300A
NS47*18 Inch Propeller
Model NO.47*18Weight(Single Blade)320±20g
MaterialCF+EpoxySuface TreatmentGlossy
T-MOTOR Series2blades-intergrated

Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)

U15L

KV43

47*18"30%9995635.229.43123992910.30155
(Ambient
Temperature:
32)
35%98116686.3012.11141311929.80
40%98149558.0616.72156616469.10
45%982000910.7724.74180924348.20
50%982476713.3333.35201932797.60
55%982843815.3440.56219339847.10
60%983131416.9446.64231345726.80
65%983674719.9558.94246957696.40
70%983896621.2264.97258063596.10
75%984802526.2687.88279985805.60
80%975068327.8495.31291392865.50
85%975322529.28102.47297399765.30
90%975619730.90110.953060107885.20
95%976014633.17123.933156120365.00
100%976338335.04134.643210131094.80
Note: Temperature is motor coiling temperature at 100% throttle running 2mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)