Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

AT2310 FPV Racing Wing Motor 3-4S Brushless Motor KV2200

27.99

Available points: 1400 Points Points reward: 27 Points

  • Promotion
• Packaging Weight:125g,Packaging size:85*85*55mm
Quantity:

27.99

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification
Test ItemKV2200Weight (Incl. Cable)52g
Motor DimensionsΦ28.8*29mmInternal Resistance35mΩ
Lead20#AWG 100mmConfiguration12N14P
Shaft DiameterIN:4mm
OUT:4mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)2.1APeak Current(180s)45A
Max. Power(180s)650WRecommendation50-60A+6*4/6*4.5 inch
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)
Operating Temperature
(℃)
AT2310
KV2200
APC 6*440%16.425.7494.15139200.0293613.8389.3
(Ambient Temperature:/)
45%16.397.35120.31152950.0344443.69
50%16.369.33152.52165470.0435383.53
55%16.3211.52188.00178500.0526433.42
60%16.2913.95226.97190070.0647713.40
65%16.2416.77272.10199910.0758553.14
70%16.1819.76319.72210420.0889552.99
75%16.1223.05371.33218040.10210512.83
80%16.0226.75428.26229240.11811412.66
90%15.7934.45543.66242530.14813062.40
100%15.5142.31656.25254280.18814362.19
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.