AS2820 is a motor specially designed for outdoor 20-30E 3D and F3A. It supports 3-4s batteries and has a maximum thrust of 2731g.
T-Motor AS series motors are designed for hobbyists looking for equipment with a good price/performance ratio.
It is recommended to match T-Motor AT75A ESC + T-Motor 12*6/13*6.5-inch propeller
1 .Highly efficient and energy-saving, able to increase power output and maintain low energy consumption.
2. The motor passes strict testing and quality control to ensure durability and reliability under various working conditions
3. The weight of the welding wire is about 110g, which reduces the weight of the motor and improves flight performance and load capacity.
4. Compatible with other drone parts, convenient for installation, maintenance and replacement
1x T-MOTOR AS2820 Motor
1x Parts pack
Updating
Test Item | Long Shaft KV880 | Weight (Incl. Cable) | 136g |
Motor Dimensions | Φ36.2*62.2mm | Internal Resistance | 34mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 1.98A | Peak Current(180s) | 45A |
Max. Power(180s) | 626W | Recommendation | / |
Test Item | Long Shaft KV1050 | Weight (Incl. Cable) | 144g |
Motor Dimensions | Φ36.2*62.2mm | Internal Resistance | 23.2mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.59A | Peak Current(180s) | 67A |
Max. Power(180s) | 963W | Recommendation | / |
Test Item | Long Shaft KV1250 | Weight (Incl. Cable) | 144g |
Motor Dimensions | Φ36.2*62.2mm | Internal Resistance | 16.8mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 3.44A | Peak Current(180s) | 77A |
Max. Power(180s) | 1092W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating (℃) |
AS2820 Long Shaft KV880 | APC 11*7 | 40% | 15.82 | 9.59 | 151.73 | 6348 | 0.161 | 870 | 5.73 | 86 (Ambient /) |
45% | 15.78 | 11.20 | 176.80 | 6725 | 0.180 | 967 | 5.47 | |||
50% | 15.73 | 12.99 | 204.45 | 7064 | 0.201 | 1068 | 5.23 | |||
55% | 15.69 | 14.70 | 230.74 | 7414 | 0.219 | 1165 | 5.05 | |||
60% | 15.66 | 16.42 | 257.01 | 7652 | 0.236 | 1265 | 4.92 | |||
65% | 15.60 | 18.99 | 296.17 | 8012 | 0.264 | 1407 | 4.75 | |||
70% | 15.54 | 21.38 | 332.29 | 8363 | 0.287 | 1527 | 4.60 | |||
75% | 15.47 | 24.61 | 380.56 | 8794 | 0.316 | 1676 | 4.40 | |||
80% | 15.38 | 28.65 | 440.58 | 9206 | 0.354 | 1854 | 4.21 | |||
90% | 15.16 | 38.06 | 577.03 | 9952 | 0.430 | 2186 | 3.79 | |||
100% | 15.08 | 41.45 | 625.12 | 10187 | 0.455 | 2284 | 3.65 | |||
APC 12*6 | 40% | 15.81 | 9.83 | 155.36 | 6135 | 0.169 | 977 | 6.29 | 85 (Ambient /) | |
45% | 15.77 | 11.51 | 181.55 | 6504 | 0.190 | 1090 | 6.00 | |||
50% | 15.72 | 13.41 | 210.77 | 6848 | 0.212 | 1216 | 5.77 | |||
55% | 15.68 | 15.31 | 239.98 | 7139 | 0.234 | 1343 | 5.60 | |||
60% | 15.63 | 17.34 | 271.07 | 7466 | 0.255 | 1453 | 5.36 | |||
65% | 15.57 | 20.28 | 315.76 | 7837 | 0.286 | 1638 | 5.19 | |||
70% | 15.50 | 23.21 | 359.78 | 8171 | 0.315 | 1797 | 4.99 | |||
75% | 15.40 | 27.23 | 419.43 | 8590 | 0.353 | 2000 | 4.77 | |||
80% | 15.32 | 31.10 | 476.36 | 8977 | 0.388 | 2185 | 4.59 | |||
90% | 15.09 | 41.18 | 621.45 | 9691 | 0.469 | 2616 | 4.21 | |||
100% | 15.01 | 44.70 | 670.96 | 9892 | 0.495 | 2731 | 4.07 | |||
APC 13*6.5 | 40% | 11.87 | 7.14 | 84.72 | 4419 | 0.122 | 651 | 7.69 | 81 (Ambient /) | |
45% | 11.83 | 8.46 | 100.11 | 4714 | 0.137 | 748 | 7.47 | |||
50% | 11.80 | 9.90 | 116.76 | 4969 | 0.150 | 853 | 7.30 | |||
55% | 11.77 | 11.37 | 133.81 | 5238 | 0.165 | 941 | 7.03 | |||
60% | 11.73 | 12.73 | 149.38 | 5466 | 0.180 | 1021 | 6.84 | |||
65% | 11.68 | 14.95 | 174.59 | 5776 | 0.202 | 1135 | 6.50 | |||
70% | 11.62 | 17.58 | 204.32 | 6118 | 0.230 | 1280 | 6.27 | |||
75% | 11.55 | 20.51 | 237.01 | 6413 | 0.259 | 1435 | 6.06 | |||
80% | 11.48 | 23.72 | 272.33 | 6723 | 0.287 | 1588 | 5.83 | |||
90% | 11.32 | 31.15 | 352.50 | 7304 | 0.347 | 1907 | 5.41 | |||
100% | 11.25 | 34.03 | 382.95 | 7507 | 0.366 | 2003 | 5.23 | |||
APC 14*7 | 40% | 11.85 | 7.59 | 89.89 | 4064 | 0.139 | 718 | 7.99 | 78 (Ambient /) | |
45% | 11.82 | 8.94 | 105.61 | 4328 | 0.156 | 809 | 7.66 | |||
50% | 11.78 | 10.49 | 123.56 | 4594 | 0.174 | 903 | 7.31 | |||
55% | 11.74 | 12.31 | 144.61 | 4868 | 0.194 | 1019 | 7.05 | |||
60% | 11.69 | 14.90 | 174.10 | 5185 | 0.224 | 1180 | 6.77 | |||
65% | 11.61 | 18.03 | 209.39 | 5512 | 0.258 | 1358 | 6.48 | |||
70% | 11.54 | 21.50 | 248.13 | 5819 | 0.295 | 1532 | 6.18 | |||
75% | 11.45 | 25.16 | 288.12 | 6105 | 0.328 | 1695 | 5.88 | |||
80% | 11.36 | 29.08 | 330.41 | 6373 | 0.364 | 1856 | 5.62 | |||
90% | 11.17 | 37.89 | 423.16 | 6879 | 0.429 | 2200 | 5.20 | |||
100% | 11.09 | 41.18 | 456.76 | 7038 | 0.451 | 2283 | 5.00 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2820 Long Shaft KV1050 | APC 11*5.5 | 40% | 15.69 | 13.46 | 211.24 | 7536 | 0.184 | 1045 | 4.95 | 83 (Ambient /) |
45% | 15.62 | 15.89 | 248.06 | 7945 | 0.209 | 1193 | 4.81 | |||
50% | 15.56 | 18.34 | 285.37 | 8366 | 0.232 | 1357 | 4.75 | |||
55% | 15.51 | 20.60 | 319.45 | 8718 | 0.251 | 1476 | 4.62 | |||
60% | 15.44 | 23.18 | 357.98 | 9055 | 0.274 | 1613 | 4.51 | |||
65% | 15.38 | 25.73 | 395.88 | 9349 | 0.298 | 1748 | 4.41 | |||
70% | 15.30 | 29.12 | 445.70 | 9732 | 0.327 | 1899 | 4.26 | |||
75% | 15.20 | 33.73 | 512.54 | 10207 | 0.362 | 2089 | 4.08 | |||
80% | 15.08 | 38.92 | 586.76 | 10611 | 0.406 | 2312 | 3.94 | |||
90% | 14.78 | 51.95 | 767.85 | 11353 | 0.493 | 2684 | 3.50 | |||
100% | 14.66 | 57.33 | 840.39 | 11587 | 0.530 | 2827 | 3.36 | |||
APC 11*8 | 40% | 15.65 | 14.62 | 228.72 | 6840 | 0.216 | 1074 | 4.70 | 86 (Ambient /) | |
45% | 15.58 | 17.37 | 270.54 | 7264 | 0.245 | 1208 | 4.47 | |||
50% | 15.51 | 20.26 | 314.16 | 7648 | 0.274 | 1337 | 4.26 | |||
55% | 15.44 | 23.25 | 359.04 | 7991 | 0.300 | 1455 | 4.05 | |||
60% | 15.35 | 27.10 | 415.97 | 8389 | 0.336 | 1615 | 3.88 | |||
65% | 15.26 | 31.00 | 472.85 | 8745 | 0.369 | 1758 | 3.72 | |||
70% | 15.15 | 35.41 | 536.63 | 9151 | 0.404 | 1912 | 3.56 | |||
75% | 15.02 | 41.29 | 620.28 | 9496 | 0.454 | 2055 | 3.31 | |||
80% | 14.87 | 47.90 | 712.42 | 9851 | 0.504 | 2214 | 3.11 | |||
90% | 14.56 | 61.59 | 896.73 | 10524 | 0.588 | 2537 | 2.83 | |||
100% | 14.44 | 66.71 | 963.10 | 10751 | 0.614 | 2625 | 2.73 | |||
APC 12*6 | 40% | 11.80 | 10.05 | 118.55 | 5477 | 0.138 | 788 | 6.65 | 79 (Ambient /) | |
45% | 11.76 | 11.74 | 138.07 | 5818 | 0.154 | 871 | 6.31 | |||
50% | 11.72 | 13.64 | 159.81 | 6123 | 0.173 | 984 | 6.16 | |||
55% | 11.67 | 15.58 | 181.84 | 6427 | 0.190 | 1085 | 5.96 | |||
60% | 11.63 | 17.34 | 201.73 | 6660 | 0.205 | 1176 | 5.83 | |||
65% | 11.58 | 19.63 | 227.38 | 6956 | 0.225 | 1279 | 5.62 | |||
70% | 11.51 | 22.62 | 260.46 | 7314 | 0.256 | 1407 | 5.40 | |||
75% | 11.44 | 25.84 | 295.59 | 7649 | 0.283 | 1551 | 5.25 | |||
80% | 11.35 | 29.78 | 338.05 | 7992 | 0.311 | 1717 | 5.08 | |||
90% | 11.15 | 38.80 | 432.62 | 8645 | 0.371 | 2032 | 4.70 | |||
100% | 11.06 | 42.88 | 474.20 | 8850 | 0.400 | 2176 | 4.59 | |||
APC 13*6.5 | 40% | 11.74 | 10.62 | 124.77 | 4966 | 0.156 | 833 | 6.67 | 76 (Ambient /) | |
45% | 11.69 | 12.70 | 148.44 | 5285 | 0.181 | 947 | 6.38 | |||
50% | 11.64 | 14.78 | 172.11 | 5586 | 0.207 | 1045 | 6.07 | |||
55% | 11.60 | 16.87 | 195.66 | 5838 | 0.226 | 1166 | 5.96 | |||
60% | 11.53 | 19.80 | 228.23 | 6162 | 0.251 | 1304 | 5.71 | |||
65% | 11.45 | 23.28 | 266.49 | 6501 | 0.277 | 1478 | 5.55 | |||
70% | 11.36 | 27.12 | 308.01 | 6836 | 0.304 | 1639 | 5.32 | |||
75% | 11.27 | 31.05 | 349.92 | 7163 | 0.333 | 1795 | 5.13 | |||
80% | 11.17 | 35.56 | 397.05 | 7443 | 0.367 | 1974 | 4.97 | |||
90% | 10.94 | 45.54 | 498.19 | 8009 | 0.431 | 2300 | 4.62 | |||
100% | 10.83 | 50.16 | 543.39 | 8203 | 0.456 | 2427 | 4.47 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2820 Long Shaft KV1250 | APC 9*6 | 40% | 15.62 | 17.94 | 280.22 | 9631 | 0.187 | 1063 | 3.80 | 81 (Ambient /) |
45% | 15.54 | 20.90 | 324.84 | 10126 | 0.209 | 1178 | 3.63 | |||
50% | 15.48 | 23.85 | 369.06 | 10584 | 0.230 | 1286 | 3.48 | |||
55% | 15.41 | 26.58 | 409.61 | 11009 | 0.248 | 1381 | 3.37 | |||
60% | 15.32 | 29.52 | 452.21 | 11368 | 0.268 | 1489 | 3.30 | |||
65% | 15.29 | 32.20 | 492.31 | 11689 | 0.288 | 1583 | 3.22 | |||
70% | 15.22 | 35.23 | 536.01 | 12064 | 0.306 | 1665 | 3.11 | |||
75% | 15.13 | 38.91 | 588.82 | 12442 | 0.332 | 1780 | 3.02 | |||
80% | 15.00 | 44.95 | 674.10 | 12969 | 0.369 | 1938 | 2.87 | |||
90% | 14.69 | 58.47 | 859.10 | 13843 | 0.445 | 2206 | 2.57 | |||
100% | 14.54 | 64.94 | 944.40 | 14225 | 0.474 | 2302 | 2.44 | |||
APC 10*5.5 | 40% | 15.57 | 20.01 | 311.48 | 8847 | 0.216 | 1299 | 4.17 | 77 (Ambient /) | |
45% | 15.48 | 23.67 | 366.42 | 9335 | 0.244 | 1460 | 3.98 | |||
50% | 15.40 | 26.92 | 414.56 | 9717 | 0.268 | 1593 | 3.84 | |||
55% | 15.32 | 30.63 | 469.18 | 10051 | 0.299 | 1753 | 3.74 | |||
60% | 15.24 | 33.90 | 516.67 | 10395 | 0.320 | 1874 | 3.63 | |||
65% | 15.16 | 37.51 | 568.73 | 10743 | 0.345 | 2013 | 3.54 | |||
70% | 15.06 | 42.09 | 633.95 | 11156 | 0.377 | 2181 | 3.44 | |||
75% | 14.93 | 47.60 | 710.79 | 11571 | 0.412 | 2366 | 3.33 | |||
80% | 14.79 | 54.38 | 804.12 | 11985 | 0.452 | 2560 | 3.18 | |||
90% | 14.44 | 69.58 | 1004.88 | 12731 | 0.532 | 2914 | 2.90 | |||
100% | 14.28 | 76.51 | 1092.41 | 13033 | 0.557 | 3014 | 2.76 | |||
APC 11*8 | 40% | 11.67 | 15.97 | 186.35 | 6314 | 0.179 | 898 | 4.82 | 72 (Ambient /) | |
45% | 11.61 | 18.66 | 216.52 | 6709 | 0.201 | 1007 | 4.65 | |||
50% | 11.53 | 21.78 | 251.20 | 7039 | 0.221 | 1134 | 4.52 | |||
55% | 11.47 | 24.60 | 282.26 | 7339 | 0.239 | 1232 | 4.36 | |||
60% | 11.39 | 28.22 | 321.31 | 7651 | 0.262 | 1339 | 4.17 | |||
65% | 11.31 | 31.73 | 358.88 | 7957 | 0.285 | 1452 | 4.05 | |||
70% | 11.22 | 35.64 | 400.00 | 8257 | 0.310 | 1568 | 3.92 | |||
75% | 11.12 | 40.40 | 449.25 | 8565 | 0.341 | 1703 | 3.79 | |||
80% | 11.00 | 45.86 | 504.33 | 8938 | 0.371 | 1832 | 3.63 | |||
90% | 10.71 | 58.59 | 627.53 | 9516 | 0.439 | 2077 | 3.31 | |||
100% | 10.59 | 63.87 | 676.24 | 9731 | 0.460 | 2167 | 3.20 | |||
APC 12*6 | 40% | 11.67 | 15.95 | 186.10 | 6321 | 0.175 | 1042 | 5.60 | 69 (Ambient /) | |
45% | 11.61 | 18.80 | 218.15 | 6701 | 0.198 | 1171 | 5.37 | |||
50% | 11.53 | 21.87 | 252.21 | 7015 | 0.222 | 1309 | 5.19 | |||
55% | 11.47 | 24.77 | 284.05 | 7333 | 0.243 | 1425 | 5.02 | |||
60% | 11.38 | 28.50 | 324.36 | 7647 | 0.267 | 1570 | 4.84 | |||
65% | 11.31 | 31.96 | 361.39 | 7937 | 0.290 | 1706 | 4.72 | |||
70% | 11.22 | 36.04 | 404.20 | 8242 | 0.318 | 1862 | 4.61 | |||
75% | 11.13 | 40.14 | 446.61 | 8557 | 0.341 | 1992 | 4.46 | |||
80% | 10.99 | 46.03 | 505.98 | 8904 | 0.376 | 2181 | 4.31 | |||
90% | 10.72 | 58.35 | 625.38 | 9474 | 0.442 | 2528 | 4.04 | |||
100% | 10.58 | 64.05 | 677.98 | 9704 | 0.463 | 2640 | 3.89 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now