GOOD HEAT DISSIPATION
Stable operation of equipment. The hollowed and tilted design in front cover increases the speed of air entering to optimize heat dissipation performance and get cooling better.
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
There are two interfaces based on internal and external designs: one built-in rear shaft design, the other one external propeller adapter design with excellent impact resistance and overload resistance. To provide stable and efficient power support for different types of fixed-wing cruising aircrafts.
Model:
AX335-B
KV:
KV425
Motor Weight(Incl. Cable):
260g
Rated Voltage (Lipo):
6-8S
Propeller Recommendation:
12-13〃
Rated power:
700W
Take off weight:
2-3kg
Max. Power:
1500W
Max. Thrust:
1.6kg
Stable operation of equipment. The hollowed and tilted design in front cover increases the speed of air entering to optimize heat dissipation performance and get cooling better.
High-quality military wire and large-size bearings ensure the working of the motor under high overload conditions.
Test Item | KV425 | Weight (Incl. Cable) | 260g |
Motor Dimensions | Φ39*76.5mm | Internal Resistance | 50mΩ |
Lead | Enameled Wire*120mm | Configuration | 12N14P |
Shaft Diameter | IN:5 OUT:5 | Recomended battery/voltage | 6S-8S |
Idle Current(10V) | 1.7A | Peak Current(180s) | 60A |
Max Power (180S) | 1500W(8S) | Recomended ESC/Propeller | 60A(6S)/60A(8S)/12*20 |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AX335-B KV425 | 12*20 | 40% | 22.17 | 3.24 | 71.82 | 3131 | 0.161 | 202 | 2.82 | 96 |
45% | 22.15 | 4.40 | 97.52 | 3505 | 0.200 | 255 | 2.62 | |||
50% | 22.13 | 5.97 | 132.15 | 3902 | 0.252 | 308 | 2.33 | |||
55% | 22.10 | 7.74 | 171.13 | 4272 | 0.300 | 380 | 2.22 | |||
60% | 22.08 | 9.44 | 208.47 | 4599 | 0.345 | 432 | 2.07 | |||
65% | 22.04 | 11.45 | 252.33 | 4896 | 0.393 | 493 | 1.95 | |||
70% | 22.01 | 13.53 | 297.78 | 5198 | 0.438 | 551 | 1.85 | |||
75% | 21.97 | 16.48 | 362.03 | 5566 | 0.502 | 629 | 1.74 | |||
80% | 21.92 | 19.42 | 425.56 | 5880 | 0.559 | 702 | 1.65 | |||
90% | 21.81 | 26.41 | 575.93 | 6509 | 0.679 | 856 | 1.49 | |||
100% | 21.66 | 35.69 | 773.13 | 7163 | 0.825 | 1045 | 1.35 | |||
12*20 | 40% | 29.56 | 5.25 | 155.13 | 4123 | 0.288 | 341 | 2.20 | 197 | |
45% | 29.52 | 7.08 | 208.89 | 4562 | 0.346 | 419 | 2.01 | |||
50% | 29.49 | 9.18 | 270.67 | 4979 | 0.413 | 507 | 1.87 | |||
55% | 29.46 | 11.36 | 334.51 | 5375 | 0.475 | 591 | 1.77 | |||
60% | 29.42 | 13.93 | 409.67 | 5752 | 0.544 | 672 | 1.64 | |||
65% | 29.35 | 17.90 | 525.41 | 6260 | 0.642 | 795 | 1.51 | |||
70% | 29.29 | 22.13 | 648.09 | 6703 | 0.740 | 921 | 1.42 | |||
75% | 29.22 | 26.73 | 781.07 | 7131 | 0.833 | 1040 | 1.33 | |||
80% | 29.15 | 31.00 | 903.78 | 7503 | 0.919 | 1154 | 1.28 | |||
90% | 28.98 | 41.87 | 1213.35 | 8242 | 1.108 | 1389 | 1.14 | |||
100% | 28.76 | 55.45 | 1594.84 | 8985 | 1.311 | 1647 | 1.03 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |