P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The AK10-9 V2.0 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, and an integrated drive, enabling smooth operation with high torque.Utilizing a portable drive solution, the AK10-9 V2.0Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.
AK10-9 V2.0 Actuator Specifications:
- Operating Voltage: 48V
- Rated Torque: 18Nm
- Rated Speed: 220rpm
For more detailed information, please contact our online advisors.
Application | Legged Robot,Exoskeleton,AGV | Peak torque (Nm) | 38 |
Driving way | FOC | Peak current (ADC) | 41.2 |
Operation ambient temperature | -20℃~50℃ | Kv (rpm/V) | 100 |
Winding type | Delta | Kt (Nm/A) | 0.114 |
Insulation class | C | Ke (V/krpm) | 9.9 |
Insulation High-voltage | 1000V 5mA/2s | Phase to Phase resistance (mΩ) | 65.5 |
Insulation resistance | 1000V10MΩ | Phase to Phase inductance (μH) | 60 |
Phase | 3 | Inertia (gcm²) | 1002 |
Pole pairs | 21 | Km (Nm/√W) | 0.45 |
Reduction ratio | 9:01 | Mechanical time constant (ms) | 0.51 |
Back drive(Nm) | 0.8 | Electrical time constant (ms) | 0.92 |
Backlash (°) | 0.33 | Weight (g) | 960 |
Temperature sensor | NTC MF51B 103F3950 | Maximum torque weight ratio (Nm/kg) | 39.6 |
Noise dB 65CM away the motor | 70 | CAN connector | A1257WR-S-4P |
Basic load ratings (dyn. C ) N | 2000 | UART connector | A1257WR-S-3P |
Basic load ratings (stat.C0) N | 2520 | Power connector | XT30PW-M |
Rated voltage (V) | 24/48 | Inner loop encoder type | Magnetic encoder |
Rated torque (Nm) | 15 | Inner ring encoder resolution | 14bit |
Rated speed (rpm) | 205/421 | Outer ring encoder type | Magnetic encoder |
Rated current (ADC) | 16.2 | Outer ring encoder resolution | 15bit |
Number of encoder | 2 |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now