Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AKA10-9 Robotic Actuators for AGV / Wheeled Robot

798.90

Available points: 0 Points Points reward: 798 Points

• Radial load increased by 120% to 50kg
• Adoption of 2+5PIN plugs enhances damage resistance, while simplifying wiring and optimizing structure to improve space utilization efficiency
• Adoption of screw fixing method significantly enhances solidity and effectively avoids loosening and damaging of plugs, significantly improving durability and economy
• Upgrade the driver, open the current loop parameter setting and serial port baud rate setting, which is convenient for customers to debug
Quantity:

798.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

About AKA10-9 Robotic Actuator Motors
CubeMars' newly developed AKA10-9 robotic actuator motor adopts a 2+5 PIN plug design, which integrates the power line, CAN signal line, and UART signal line together, improving the risk of cluttered and misaligned lines caused by the previous dispersal of the power line and signal line, and enhancing the accuracy and efficiency of the overall wiring. At the same time, the highly integrated design reduces the space occupied by the wiring, leaving more space for the reasonable layout of other components inside the device, optimizes the overall structure of the motor, compared with AK10-9 V3.0, the radial load under the same torque is increased by 120% to more than 50kg, prolongs the module's service life, improves the efficiency of the device and reduces the cost of the device at the same time.

About AKA10-9 Hightlights
- Adopting new designed bearings, which can bear more radial loads.
- Re-optimized gears, gear transmission is more efficient and lower noise.
- Adopting new 2+5pin plugs for easy plugging and unplugging and more secure screw fastening.

Application Areas
Articulated arm, AGV hub, robot dog and other large diameter load application scenarios.

Packing List Includes
AKA10-9 Robotic Actuator Motor*1
Wiring harness*1
M2*5 hexagon socket head cap screws*2

AKA10-9

AKA Planetary Reduction Module AKA10-9

NEW SOLUTION
HIGH RADIAL LOAD
CAPACITY

New Plug:Sturdy and Durable

AKA10-9

New Design For Enhanced
Radial Load Capacity

The motor structure is redesigned to increase the radial load to 50KG,120% improvement compared to AK10-9

50

kg

arrow

Radial load

120

%

arrow

compared to AK10-9 V3.0
AKA10-9

Custom Plugs Safe & Reliable

The power plug, CAN signal plug, and UART signal plug
are integrated into a brand-new 2+5 pin plug.
The new plug is fixed with M2 screws, ensuring safety and reliability

AKA10-9

Upgrade The Driver
For Easy Debugging

Open current loop parameters & UART port baud rate settings
One-click for motor parameter recognition
Update selected motor without firmware import necessary

ONE-CLICK SETUP

Technical Drawing

AKA10-9工程图英文.png

Specification
ApplicationAGV、Wheeled RobotInsulation ClassC
Driving WayFOCInsulation High-Voltage1000V 5mA/2s
Operation Ambient Temperature℃-20℃~50℃Insulation Resistance1000V 10MΩ
Winding TypestarBack drive0.8 Nm
Pole Pairs21Backlash0.15°
Phase3Reduction Ratio9∶1
Temperature sensorNTC MF51B 103F3950Noise dB
Distance from motor: 65CM
(Environment: 45dB@1200rpm)
50
Rated Radial Load50kgWeight1060g
Electric Parameters
Rated Voltage48VKe0.0167V/krpm
No-Load Speed320rpmPhase To Phase Resistance248mΩ
Rated Torque18NmPhase To Phase Inductance235μH
Rated Speed109rpmKm0.32Nm/√W
Rated Current10.6ADCMechanical Time Constant1.90ms
Peak Torque53NmElectrical Time Constant0.94ms
Peak Current32ADCKt0.16Nm/A
Inertia1002gcm²Kv60rpm/V
Maximum torque weight ratio53Nm/kg
Wiring Instructions (with Driver)
Outer ring encoder typeMagnetic encoderOuter ring
encoder resolution
16bit
Analysis Chart

AKA10-9 KV60 48V曲线图英文.jpg