Technical Drawing
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | KV2200 | Weight (Incl. Cable) | 52g |
Motor Dimensions | Φ28.8*29mm | Internal Resistance | 35mΩ |
Lead | 20#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.1A | Peak Current(180s) | 45A |
Max. Power(180s) | 650W | Recommendation | 50-60A+6*4/6*4.5 inch |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT2310 KV2200 | APC 6*4 | 40% | 16.42 | 5.74 | 94.15 | 13920 | 0.029 | 361 | 3.83 | 89.3 (Ambient Temperature:/) |
45% | 16.39 | 7.35 | 120.31 | 15295 | 0.034 | 444 | 3.69 | |||
50% | 16.36 | 9.33 | 152.52 | 16547 | 0.043 | 538 | 3.53 | |||
55% | 16.32 | 11.52 | 188.00 | 17850 | 0.052 | 643 | 3.42 | |||
60% | 16.29 | 13.95 | 226.97 | 19007 | 0.064 | 771 | 3.40 | |||
65% | 16.24 | 16.77 | 272.10 | 19991 | 0.075 | 855 | 3.14 | |||
70% | 16.18 | 19.76 | 319.72 | 21042 | 0.088 | 955 | 2.99 | |||
75% | 16.12 | 23.05 | 371.33 | 21804 | 0.102 | 1051 | 2.83 | |||
80% | 16.02 | 26.75 | 428.26 | 22924 | 0.118 | 1141 | 2.66 | |||
90% | 15.79 | 34.45 | 543.66 | 24253 | 0.148 | 1306 | 2.40 | |||
100% | 15.51 | 42.31 | 656.25 | 25428 | 0.188 | 1436 | 2.19 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now