Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Driver-board-V2.2

79.90

Available points: 0 Points Points reward: 79 Points

• For AK motors only(AK60-6 V1.1 only)
• MIT or Servo control way
• Support for Current, Speed, Position single loop or Position Speed multi-loop
• 4-6S driver
Quantity:

79.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
Rated voltage(V)24CAN bus baud rate(Mbps)1
Peak voltage(V)28Diameter(mm)54x50
Rated current(ADC)10Operation ambient temperature(℃)-20℃-65℃
Peak current(ADC)30Peak temperature of control panel(℃)100
Standby power consumption(mA)≤50Encoder accuracy(bit)14bit