Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AK60-6 V3.0

298.90

Available points: 0 Points Points reward: 298 Points

• Rated Voltage:24/48V
• Upgraded Gear and Driver
• Small and easy to control
• Highly Integrated with encoder and driver
• Ideal for Foot Robots, Exoskeleton Robots, AGV
KV:
  • KV80
Quantity:

298.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

The AK60-6 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, and an integrated drive, enabling smooth operation with high torque.Utilizing a portable drive solution, the AK60-6 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.

cubemars AK60-6 motor detail1

AK V3.0 ROBOTIC
ACTUATION MODULE

High Efficiency and Low Backlash New Driver with Easy OPERATION

cubemars AK60-6 motor detail2

GEAR INNOVATION PRECISE
AND EFFICIENT

Innovative gear design boosts precision by 50%, efficiency by 2%, and enhances rigidity.

cubemars AK60-6 motor detail3

DRIVER UPGRADE EASY OPERATION

One-click parameter recognition and easy setup for servo mode and MIT mode; A user-friendly interface provides clearer and simpler status monitoring. Reliable connectors guarantee stable communication.

One-click parameter recognition and easy setup for servo mode and MIT mode; A user-friendly interface provides clearer and simpler status monitoring. Reliable connectors guarantee stable communication.

cubemars AK60-6 motor detail4

COMPACT INTEGRATION
LIGHTWEIGHT EXCELLENCE

Integrates high-performance brushless DC motor, planetary gearbox, and driver board into one, delivering exceptional performance and precision.

Technical Drawing

Specification
ApplicationFoot Robots, Exoskeleton Robots, AGVRated Voltage (v)24/48
Control MethodFOCNo-load speed (rpm)320/640
Temperature Range-20~50℃Rated Torque (Nm)3
Winding TypestarRated Speed (rpm)233/490
Insulation LevelCRated Current (ADC)3.8
Insulation Voltage Withstand500V 5mA/2sRated Power (W)60/125
Insulation Resistance500V 10MΩPeak Torque (Nm)9
Pole Pairs14Peak Current (ADC)10.3/11.2
Reduction Ratio6∶1KV (rpm/V)80
Number of Slots24KT (Nm/A)0.135
Temperature SensorNTC MF51B 103F3950KE V/krpm12.5
Back-drive Torque (Nm)0.2Phase to phase Resistance mΩ595
Electrical Time Constant (ms)0.69Phase to phase Inductance μH676
Motor Weight (g)380Rotor Inertia (gcm²)243.5
Maximum Torque Density(Nm/kg)23.68Motor constant(Nm/√W)0.15
Inner Ring Encoder TypeMagneticMechanical Time Constant (ms)0.81
Inner Ring Encoder Resolution21bit
Motor Analysis Chart