Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

G40 16V Motor for Gimbal and Automatic Driving Systems-KV70/KV210

72.99

Available points: 3500 Points Points reward: 72 Points

• Large Center Hole
• Available to Integrate with Electrical Slip Rings, Easy Wire Crossing
• Suitable for Gimbal Systems and Automatic Driving Systems
• Waterproof and Dustproof Better Performance
Driver board:
  • W/O
  • W-developing
KV:
  • 70
  • 210
Quantity:

72.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

CubeMars G40 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.

Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.

CubeMars G40 Motor Specifications:
- Rated Voltage: 16V
- Rated Current: 1.65A
- Rated Torque: 0.25Nm
- Rated Speed: 600rpm
- Motor Weight: 163g

For more detailed data, you can contact our online advisors.


Technical Drawing

Specification
Rated Voltage (V)16Phase to Phase resistance (Ω)3.6
Rated Current (A)1.65Phase to Phase inductance (mH)1.8
Rated Torque (Nm)0.25Kv (rpm/V)70
Rated Speed (rpm)600Torque constant (Nm/A)0.16
No load speed (rpm)1050Rotor Inertia (g.cm2)74
Stall torque (Nm)0.73Pole pairs14
Stall current (A)5weight (g)107
Rated Voltage (V)16Phase to Phase resistance (Ω)0.35
Rated Current (A)7Phase to Phase inductance (mH)0.18
Rated Torque (Nm)0.33Kv (rpm/V)210
Rated Speed (rpm)2200Torque constant (Nm/A)0.05
No load speed (rpm)3240Rotor Inertia (g.cm2)74
Stall torque (Nm)0.98Pole pairs14
Stall current (A)22weight (g)107
Analysis Chart