P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
CubeMars G60 Gimbal Motor features a large central through-hole design that allows integration of an electrical slip ring, making it convenient for wiring. The G series gimbal motors have an overall low cogging torque, resulting in low energy consumption and enabling quick responses. With a high precision of 0.01°, these motors support various control modes, including speed and position control, providing precise and convenient control options.The G60 gimbal motor adopts a high slot-fill factor winding, allowing for low-speed operation with high torque density, meeting the requirements of applications with high power demands. Additionally, it boasts high waterproof and dustproof performance, making it suitable for gimbal systems and autonomous driving systems, gaining popularity among users.
G60 Gimbal Motor Specifications:
- Motor Weight: 472g
- Rated Voltage: 24V
- Rated Current: 3.1A
- Rated Torque: 0.6Nm
- Rated Speed: 850rpm
- Maximum No-Load Speed: 1150rpm
- Stall/Peak Torque: 1.75Nm
For more detailed information about the G series gimbal motors or for customers looking to customize gimbal motors,please consult our online advisors!
Rated Voltage (V) | 24 | Phase to Phase resistance (Ω) | 1.1 |
Rated Current (A) | 3.1 | Phase to Phase inductance (mH) | 0.9 |
Rated Torque (Nm) | 0.6 | Kv (rpm/V) | 55 |
Rated Speed (rpm) | 850 | Torque constant (Nm/A) | 0.38 |
No load speed (rpm) | 1150 | Rotor Inertia (g.cm2) | 355 |
Stall torque (Nm) | 1.75 | Pole pairs | 14 |
Stall current (A) | 9.5 | weight (g) | 226 |
Rated Voltage (V) | 24 | Phase to Phase resistance (Ω) | 4.6 |
Rated Current (A) | 1.43 | Phase to Phase inductance (mH) | 2.72 |
Rated Torque (Nm) | 0.6 | Kv (rpm/V) | 25 |
Rated Speed (rpm) | 350 | Torque constant (Nm/A) | 0.19 |
No load speed (rpm) | 560 | Rotor Inertia (g.cm2) | 355 |
Stall torque (Nm) | 1.75 | Pole pairs | 14 |
Stall current (A) | 4.2 | weight (g) | 230 |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now