Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

G80 24V Motor for Gimbal and Automatic Driving Systems-KV30/KV60

181.99

Available points: 9000 Points Points reward: 181 Points

• Large Center Hole
• Available to Integrate with Electrical Slip Rings, Easy Wire Crossing
• Suitable for Gimbal Systems and Automatic Driving Systems
• Waterproof and Dustproof Better Performance
Driver board:
  • W/O
  • W-developing
KV:
  • 30
  • 60
Quantity:

181.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

CubeMars G80 Gimbal Motor features a large central through-hole design that allows integration of an electrical slip ring, making it convenient for wiring. The G series gimbal motors have an overall low cogging torque, resulting in low energy consumption and enabling quick responses. With a high precision of 0.01°, these motors support various control modes, including speed and position control, providing precise and convenient control options.

The G80 gimbal motor adopts a high slot-fill factor winding, allowing for low-speed operation with high torque density, meeting the requirements of applications with high power demands. Additionally, it boasts high waterproof and dustproof performance, making it suitable for gimbal systems and autonomous driving systems, gaining popularity among users.

G80 Gimbal Motor Specifications:

- Motor Weight: 472g
- Rated Voltage: 24V
- Rated Current: 5.8A
- Rated Torque: 1Nm
- Rated Speed: 1050rpm
- Maximum No-Load Speed: 1400rpm
- Stall/Peak Torque: 2.9Nm

For more detailed information about the G series gimbal motors or for customers looking to customize gimbal motors, please consult our online advisors!


Technical Drawing

Specification
Rated Voltage (V)24Phase to Phase resistance (Ω)0.41
Rated Current (A)5.8Phase to Phase inductance (mH)0.27
Rated Torque (Nm)1Kv (rpm/V)60
Rated Speed (rpm)1050Torque constant (Nm/A)0.35
No load speed (rpm)1400Rotor Inertia (g.cm2)650
Stall torque (Nm)2.9Pole pairs21
Stall current (A)17weight (g)315
Rated Voltage (V)24Phase to Phase resistance (Ω)4.6
Rated Current (A)1.43Phase to Phase inductance (mH)2.72
Rated Torque (Nm)0.6Kv (rpm/V)30
Rated Speed (rpm)1080Torque constant (Nm/A)0.17
No load speed (rpm)700Rotor Inertia (g.cm2)650
Stall torque (Nm)1.75Pole pairs21
Stall current (A)4.2weight (g)315
Motor Analysis Chart