P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
CubeMars has introduced the RI series frameless inrunner motor, an ideal choice for high-precision joint motors and brushless DC motors in the fields of industrial automation and robotics technology.
Specifically designed to meet the demands of high-performance applications such as exoskeletons, quadruped robots, leggedl robots, robotic arms, and industrial collaborative robotic arms, this motor stands out with its outstanding electrical performance, lightweight, and compact size. The width and thickness aremeticulously designed, and the motor supports flexible customization to meet installation requirements in various compact spaces.Furthermore, this frameless inrunner motor excels in precision control and torque output, providing stable power output while maintaining high efficiency. With its optimized gear ratio and plug-and-play design philosophy, CubeMars' motor enhances operational flexibility and significantly simplifies the installation and maintenance processes.As a leading brand in the industry, CubeMars is committed to relentless innovation and quality. Our factory employs advanced manufacturing technologies and strict quality control processes to ensure that each product meets high standards. Choosing CubeMars means opting for the perfect combination of reliability, efficiency, and advanced technology.
Weight(g) | 180.8 | Kv(Rpm/v) | 100 |
Voltage(V) | 24/36/48 | Km(Nm/√w) | 0.0835 |
Rated Torque(N.m) | 0.58 | Moment of inertia(g·cm2) | 22.81 |
Peak Torque(N.m) | 1.67 | Pole-pairs | 7 |
Max Speed@Rated Torque(Rpm) | 1365/2240/3020 | Phase to Phase resistance(mΩ) | 1420 |
Rated Current(A) | 5.3 | Phase to Phase Inductance(uH) | 1500 |
Peak Current(A) | 15.25 | OD(mm) | 54 |
Kt(N.m/A) | 0.1095 | ID(mm) | 22 |
Ke(V/rpm) | 0.0115 | Height(mm) | 24 |
leading wire | 200mm 18#AWG | Max Torque Weight Ratio(N.m/kg) | 9.24 |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now