Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Application | Cobot Arm/Exoskeleton | Insulation Class | C |
Driving Way | FOC | Insulation High-Voltage | 1000V 5mA/2s |
Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 1000V10MΩ |
Winding Type | delta | Phase | 3 |
Pole Pairs | 8 |
Rated Voltage(V) | 24/36/48 | Ke(V/krpm) | 15.5 |
No-Load Speed(rpm) | 1480/2220/2960 | Phase To Phase Resistance(mΩ) | 330 |
Rated Torque(Nm) | 1.45 | Phase To Phase Inductance(μH) | 510 |
Rated Speed(rpm) | 1135/1785/2430 | Inertia(gcm²) | 212.49 |
Rated Current(ADC) | 9.4 | Km(Nm/√W) | 0.2698 |
Peak Torque(Nm) | 4.1 | Mechanical Time Constant(ms) | 0.29 |
Peak Current(ADC) | 27.6 | Electrical Time Constant(ms) | 1.55 |
Kv(rpm/V) | 75 | Weight(g) | 441 |
Kt(Nm/A) | 0.155 | Maximum Torque Weight Ratio(Nm/kg) | 9.3 |
U | Red+16#Silicone Wire | Hv | Blue+30#Silicone Wire |
V | Yellow+16#Silicone Wire | Hw | Green+30#Silicone Wire |
W | Blue+16#Silicone Wire | VCC | Red+30#Silicone Wire |
Hu | Yellow+30#Silicone Wire | GND | Black+30#Silicone Wire |
Correspondence | Hu-U Hv-V Hw-W |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now