Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

DW15

399.90

Available points: 0 Points Points reward: 399 Points

• Rated Voltage: 48V
• Maximum Bollard Thrust≥15 kgf
• Aluminum Alloy Casting
• To the depth of 350 meters underwater
• Specifically for ROVs
Quantity:

399.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

CubeMars' new DW series underwater thrusters are designed to provide clean, convenient and efficient propulsion power for surface and underwater unmanned equipment.The DW series thrusters adopt a closed design, with all key parts of the propellers placed in a sealed casing, effectively avoiding damage caused by mud and sand and other foreign objects, and are able to cope with complex and changing underwater environments to meet the needs of long-life, corrosion-resistant and maintenance-free applications. The propellers are able to cope with the complex and changing underwater environment and meet the application requirements of long life, corrosion resistance and maintenance free.

The DW15 underwater power thruster adopts a comprehensive protection design, and at the same time, it fully considers the heat dissipation problem generated when working, and the interior is filled with highly efficient heat-conducting materials, so that the thruster can dissipate heat by immersing in water, and achieve the purpose of efficient operation.DW15 underwater power thruster's sealed shell is rugged and durable, and it supports 48V rated voltage, with the maximum operating depth of up to 350 meters, and the maximum mooring thrust ≥15kgf, which can meet the requirements of different classes of ROVs and underwater applications. It is capable of meeting the needs of different classes of ROVs, unmanned vessels, surfboards and other surface and underwater applications.

●  Weight1300g(in the air) 735g(in the water)
●  Main shaft sealing method: Low-resistance dynamic seal
●  Main body structure: Two-stage sealing chamber
●  Cable specificationsTPU(Glossy) φ8mm- 3*16AWG- 1.5M
●  Propeller specifications: φ106mm
●  Rated voltage: 48V
●  Rated power: 750W
●  Recommended ESC matching: TW-40A-14S
●  Maximum mooring thrust: ≥15kgf
●  Environmental conditions0-50℃(Storage) 0-40℃(Operating )
●  Applicable water depth: 0-350M
●  ApplicationsUnmanned surface vehicle, Electric surfboard,ROV,etc. 

DW15

DELVE INTO THE DEEP
NAVIGATE WITH EASE

Compact Yet Powerful,with maximum Mooring Thrust≥15kgf

DW15

ALLOY PRECISION CASTING
CORROSION RESISTANCE
AND DURABILITY

Creafted from lightweight,high-strength aluminum alloy
wear-resistant,and durable

DW15DW15DW15
Sealing Technologyshaft System DesignPropeller and Nozzle
Streamlined Design

Utilizes threaded connections and two-stage independent sealed compartments featuring low-resistance dynamic sealing to prevent sediment intrusion into the motor compartment, needing no maintenance

Features a simplified internal structure for a more stable and reliable operation

Incorporates a streamlined design to effectively reduce underwater resistance ensuring optimal efficiency

DW15

DESIGNED FOR DEPTH
MULTIPLE SPECIFICATION OPTIONS

Navigates from 0 to 350 meters,engineered specifically for ROVs

DW15

INNOVATIVE DESIGN
CUTTING-EDGE ENGINEERING

Advanced Sealed Casing for Superior Performance
Overcoming Adhesive Seal Problems

Technical Drawing

Specification
Rated power750WMain shaft sealing methodLow-resistance dynamic seal
Rated voltage48VMain body structureTwo-stage sealing chamber
Maximum mooring thrust≥15kgfCable specificationsTPU(Glossy) φ8mm- 3*16AWG- 1.5M
Applicable water depth0-350MDriverExternal
Material of the nozzlePOMApplicationsUnmanned surface vehicle, Electric surfboard,ROV,etc.
Material of the propellerAluminum alloyWeight1300g(in the air) 735g(in the water)
Material of the shellAluminum alloyEnvironmental conditions0-50℃(Storage) 0-40℃(Operating )
Propeller specificationsφ106mmUsage tipsRinse with clean water promptly after use.
Motor rotor pole number28PRecommended ESC matchingTW-40A-14S
Analysis Chart