Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

DW25

599.90

Available points: 0 Points Points reward: 599 Points

• Rated Voltage: 48V
• Maximum Bollard Thrust≥25 kgf
• Aluminum Alloy Casting
• To the depth of 350 meters underwater
• Specifically for ROVs
Quantity:

599.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

CubeMars has newly launched the SW and DW series underwater thrusters, designed to provide clean, convenient, and efficient propulsion power for surface and underwater unmanned vehicles. The SW and DW series thrusters feature a sealed design, with critical components housed within a sealed casing, effectively preventing damage from sand and other debris. This design enables them to handle complex underwater environments, meeting the requirements for long life, corrosion resistance, and maintenance-free operation.

The DW25 underwater power thruster adopts a comprehensive protection design and fully considers the heat dissipation issues generated during operation. The interior is filled with efficient thermal conductive materials so that the thruster can dissipate heat by immersing in water to achieve efficient operation. The sealed shell of the DW25 underwater power thruster is sturdy and durable, supports 48V rated voltage, has a maximum operating depth of up to 350 meters, and a maximum mooring thrust of ≥25kgf, which can meet the needs of different levels of ROVs, unmanned ships, surfboards, and other surface and underwater applications.

●  Weight: 1780g(in the air) 995g(in the water)
●  Main shaft sealing methodLow-resistance dynamic seal
●  Main body structureTwo-stage sealing chamber
●  Cable specifications: TPU(Glossy) φ9.5mm- 3*12AWG- 1.5M
●  Propeller specifications: φ126mm
●  Rated voltage: 48V
●  Rated power: 1315W
●  Recommended ESC matching: TW-80A-14S
●  Maximum mooring thrust: ≥25kgf
●  Environmental conditions: 0-50℃(Storage) 0-40℃(Operating )
●  Applicable water depth: 0-350M
●  Applications: Unmanned surface vehicle, Electric surfboard,ROV,etc.

DW25

DELVE INTO THE DEEP
NAVIGATE WITH EASE

Compact Yet Powerful,with maximum Mooring Thrust≥25kgf

DW25

ALLOY PRECISION CASTING
CORROSION RESISTANCE
AND DURABILITY

Creafted from lightweight,high-strength aluminum alloy
wear-resistant,and durable

DW25DW25DW25
Sealing Technologyshaft System DesignPropeller and Nozzle
Streamlined Design

Utilizes threaded connections and two-stage independent sealed compartments featuring low-resistance dynamic sealing to prevent sediment intrusion into the motor compartment, needing no maintenance

Features a simplified internal structure for a more stable and reliable operation

Incorporates a streamlined design to effectively reduce underwater resistance ensuring optimal efficiency

DW25

DESIGNED FOR DEPTH
MULTIPLE SPECIFICATION OPTIONS

Navigates from 0 to 350 meters,engineered specifically for ROVs

DW25

INNOVATIVE DESIGN
CUTTING-EDGE ENGINEERING

Advanced Sealed Casing for Superior Performance
Overcoming Adhesive Seal Problems

Technical Drawing

Specification
Rated power1315WMain shaft sealing methodLow-resistance dynamic seal
Rated voltage48VMain body structureTwo-stage sealing chamber
Maximum mooring thrust≥25kgfCable specificationsTPU(Matte) φ9.5mm- 3*12AWG- 1.5M
Applicable water depth0-350MDriverExternal
Material of the nozzlePOMApplicationsUnmanned surface vehicle, Electric surfboard,ROV,etc.
Material of the propellerAluminum alloyWeight1780g(in the air) 995g(in the water)
Material of the shellAluminum alloyEnvironmental conditions0-50℃(Storage) 0-40℃(Operating )
Propeller specificationsφ126mmUsage tipsRinse with clean water promptly after use.
Motor rotor pole number20PRecommended ESC matchingTW-80A-14S
Analysis Chart