Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

SW7

239.90

Available points: 0 Points Points reward: 239 Points

• Rated Voltage: 36V
• Maximum Bollard Thrust≥7 kgf
• Aluminum Alloy Casting
• To the depth of 30 meters underwater
• Specifically for UVAs and handheld thrusters
• Customizable drag reduction cone
Quantity:

239.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


CubeMars has newly launched the SW and DW series underwater thrusters, designed to provide clean, convenient, and efficient propulsion power for surface and underwater unmanned vehicles. The SW and DW series thrusters feature a sealed design, with critical components housed within a sealed casing, effectively preventing damage from sand and other debris. This design enables them to handle complex underwater environments, meeting the requirements for long life, corrosion resistance, and maintenance-free operation.

The thrusters incorporate comprehensive protection, while also addressing the issue of heat dissipation during operation. They are filled with highly efficient thermal conductive materials, allowing them to dissipate heat through water immersion, achieving efficient performance. The thrusters' sealed casings are sturdy and durable, with a maximum operating depth of 350 meters and a maximum bollard thrust ranging from 7 to 25 kgf, making them suitable for various levels of ROVs, unmanned boats, surfboards, and other surface and underwater applications.

SW7

POWERFUL THRUST
SWIFT PROGRESS

Compact Yet Powerful,with maximum Mooring Thrust≥7kgf

SW7

ALLOY PRECISION CASTING
CORROSION RESISTANCE
AND DURABILITY

Creafted from lightweight,high-strength aluminum alloy
wear-resistant,and durable

SW7SW7SW7
Sealing Technologyshaft System DesignPropeller and Nozzle
Streamlined Design

Utilizes threaded connections and two-stage independent sealed compartments
featuring low-resistance dynamic sealing to prevent sediment intrusion
into the motor compartment, needing no maintenance

Features a simplified internal structure for a more stable and reliable operation

Incorporates a streamlined design to effectively reduce underwater resistance
ensuring optimal efficiency

SW7

SHALLOW WATER NAVIGATION
MULTIPLE SPECIFICATION OPTIONS

Navigates from 0 to 30 meters deep, engineered specifically for unmanned
surface vessels and handheld thrusters

SW7

STREAMLINED SHAPE
SMOOTH MOVEMENT

Tailored for high-speed usage scenarios with drag reduction design
Customizable drag reduction cone available upon request

SW7
regular designcustomizable option
Technical Drawing

Specification
Rated power360WMain shaft sealing methodLow-resistance dynamic seal
Rated voltage36VMain body structureTwo-stage sealing chamber
Maximum mooring thrust≥7kgfCable specificationsTPU(Matte) φ6.5mm- 3*18AWG- 1.5M
Applicable water depth0-30MDriverExternal
Material of the nozzlePOMApplicationsUnmanned surface vehicle, Electric surfboard Handheld thruster,etc.
Material of the propellerAluminum alloyWeight700g(in the air) 395g(in the water)
Material of the shellAluminum alloyEnvironmental conditions0-50℃(Storage) 0-40℃(Operating )
Propeller specificationsφ80mmUsage tipsRinse with clean water promptly after use.
Motor rotor pole number24PRecommended ESC matchingTW-40A-14S
Analysis Chart