T-MOTOR U8 Lite L KV110 delivers exceptional thrust up to 11.2kg with an ultra-light design for extended flight durations. Built with imported custom bearings, it features a redesigned structure tested for axial and radial stresses, ensuring a lifespan of 1,000 operational hours and up to 1,500 flights. Its advanced magnetic circuit matches the efficiency of the U8 Lite, offering unmatched power and reliability.
1.Max. thrust :11.2kg
2.MTBF:About 1000hours
3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
4.Industrial grade, dust proof, water proof.
Surveillance, cruise, security and protection, surveying and mapping.
1x T-MOTOR U8 Lite L Motor KV95
1x Hardware pack
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.
KV | 95 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
Motor Weight (Incl. Cable) | 280g | Motor Dimensions | Φ87.1×28.05mm |
Idle Current(18V) | 0.7A | Shaft Diameter | 15mm |
Internal Resistance | 146mΩ | Configu ration | 36N42P |
Peak Current(180s) | 38A | Cable Length | 90mm |
Max Power (180S) | 1790W | Packing Size | 130*111*50.6mm |
KV | 110 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
Motor Weight (Incl. Cable) | 282g | Motor Dimensions | Φ87.1×28.05mm |
Idle Current(18V) | 0.9A | Shaft Diameter | 15mm |
Internal Resistance | 105mΩ | Configu ration | 36N42P |
Peak Current(180s) | 45.8A | Cable Length | 90mm |
Max Power (180S) | 2140W | Packing Size | 130*111*50.6mm |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U8lite L KV95 | G29*9.5 | 40% | 48 | 1725 | 0.59 | 2.60 | 1579 | 124 | 13.89 | 50℃ |
45% | 48 | 2159 | 0.73 | 3.56 | 1761 | 170 | 12.69 | |||
50% | 48 | 2604 | 0.87 | 4.66 | 1929 | 222 | 11.71 | |||
55% | 48 | 3092 | 1.03 | 5.95 | 2095 | 284 | 10.90 | |||
60% | 48 | 3553 | 1.18 | 7.22 | 2247 | 345 | 10.31 | |||
65% | 48 | 4100 | 1.36 | 8.87 | 2414 | 423 | 9.70 | |||
70% | 48 | 4573 | 1.52 | 10.53 | 2548 | 501 | 9.12 | |||
75% | 48 | 5214 | 1.72 | 12.74 | 2705 | 606 | 8.61 | |||
80% | 48 | 5939 | 1.95 | 15.40 | 2887 | 732 | 8.12 | |||
90% | 47 | 7191 | 2.34 | 20.62 | 3157 | 977 | 7.36 | |||
100% | 47 | 8521 | 2.78 | 27.00 | 3439 | 1276 | 6.68 | |||
G30*10.5 | 40% | 48 | 1998 | 0.70 | 3.04 | 1561 | 146 | 13.73 | 68℃ | |
45% | 48 | 2468 | 0.86 | 4.12 | 1735 | 197 | 12.54 | |||
50% | 48 | 2928 | 1.03 | 5.31 | 1900 | 253 | 11.56 | |||
55% | 48 | 3427 | 1.20 | 6.84 | 2056 | 326 | 10.51 | |||
60% | 48 | 3950 | 1.38 | 8.35 | 2201 | 398 | 9.93 | |||
65% | 48 | 4537 | 1.58 | 10.33 | 2360 | 492 | 9.23 | |||
70% | 48 | 5016 | 1.75 | 12.02 | 2490 | 572 | 8.77 | |||
75% | 48 | 5744 | 1.99 | 14.64 | 2635 | 695 | 8.26 | |||
80% | 47 | 6507 | 2.25 | 17.58 | 2794 | 834 | 7.80 | |||
90% | 47 | 7932 | 2.73 | 24.03 | 3056 | 1137 | 6.97 | |||
100% | 47 | 9426 | 3.25 | 31.89 | 3318 | 1504 | 6.27 | |||
G32*11 | 40% | 48 | 2492 | 0.93 | 3.97 | 1519 | 190 | 13.14 | 87℃ | |
45% | 48 | 3087 | 1.14 | 5.39 | 1681 | 257 | 12.01 | |||
50% | 48 | 3672 | 1.35 | 6.89 | 1826 | 328 | 11.18 | |||
55% | 48 | 4217 | 1.55 | 8.59 | 1966 | 409 | 10.30 | |||
60% | 48 | 4878 | 1.78 | 10.68 | 2110 | 508 | 9.60 | |||
65% | 48 | 5578 | 2.01 | 13.01 | 2252 | 618 | 9.02 | |||
70% | 47 | 6251 | 2.25 | 15.58 | 2383 | 740 | 8.45 | |||
75% | 47 | 6830 | 2.46 | 17.98 | 2504 | 853 | 8.01 | |||
80% | 47 | 7587 | 2.73 | 21.27 | 2636 | 1008 | 7.53 | |||
90% | 47 | 9144 | 3.27 | 29.14 | 2873 | 1375 | 6.65 | |||
100% | 47 | 10611 | 3.79 | 38.15 | 3068 | 1794 | 5.92 | |||
U8lite L KV110 | G28*9.2 | 40% | 48 | 2022 | 0.65 | 3.49 | 1877 | 167 | 12.14 | 54℃ |
45% | 48 | 2515 | 0.80 | 4.69 | 2079 | 224 | 11.23 | |||
50% | 48 | 3075 | 0.96 | 6.13 | 2273 | 292 | 10.52 | |||
55% | 48 | 3550 | 1.12 | 7.69 | 2451 | 366 | 9.69 | |||
60% | 48 | 4007 | 1.27 | 9.12 | 2637 | 434 | 9.22 | |||
65% | 48 | 4543 | 1.43 | 11.30 | 2828 | 538 | 8.45 | |||
70% | 48 | 5217 | 1.63 | 13.53 | 3018 | 643 | 8.11 | |||
75% | 47 | 6083 | 1.90 | 16.98 | 3230 | 806 | 7.55 | |||
80% | 47 | 6832 | 2.13 | 19.99 | 3399 | 947 | 7.21 | |||
90% | 47 | 8273 | 2.55 | 26.57 | 3716 | 1256 | 6.59 | |||
100% | 47 | 9847 | 3.07 | 35.55 | 4063 | 1674 | 5.88 | |||
G29*9.5 | 40% | 48 | 2377 | 0.80 | 4.30 | 1846 | 205 | 11.58 | 72℃ | |
45% | 48 | 2872 | 0.96 | 5.44 | 2040 | 259 | 11.07 | |||
50% | 48 | 3403 | 1.14 | 7.07 | 2230 | 337 | 10.09 | |||
55% | 48 | 4005 | 1.33 | 8.84 | 2400 | 421 | 9.51 | |||
60% | 48 | 4620 | 1.52 | 10.97 | 2573 | 522 | 8.85 | |||
65% | 48 | 5223 | 1.72 | 13.13 | 2739 | 624 | 8.37 | |||
70% | 47 | 5997 | 1.96 | 16.13 | 2928 | 766 | 7.83 | |||
75% | 47 | 6902 | 2.26 | 19.93 | 3122 | 945 | 7.31 | |||
80% | 47 | 7674 | 2.50 | 23.30 | 3288 | 1103 | 6.96 | |||
90% | 47 | 9202 | 2.99 | 31.30 | 3578 | 1477 | 6.23 | |||
100% | 47 | 10945 | 3.55 | 41.45 | 3870 | 1947 | 5.62 | |||
G30*10.5 | 40% | 48 | 2636 | 0.91 | 4.81 | 1808 | 230 | 11.48 | 91℃ | |
45% | 48 | 3206 | 1.11 | 6.32 | 1988 | 301 | 10.64 | |||
50% | 48 | 3830 | 1.33 | 8.28 | 2178 | 395 | 9.71 | |||
55% | 48 | 4444 | 1.54 | 10.33 | 2349 | 492 | 9.04 | |||
60% | 48 | 5065 | 1.75 | 12.56 | 2511 | 597 | 8.48 | |||
65% | 48 | 5773 | 1.99 | 15.22 | 2668 | 723 | 7.98 | |||
70% | 47 | 6559 | 2.26 | 18.52 | 2835 | 879 | 7.46 | |||
75% | 47 | 7344 | 2.55 | 22.32 | 3014 | 1057 | 6.95 | |||
80% | 47 | 8173 | 2.82 | 26.44 | 3173 | 1250 | 6.54 | |||
90% | 47 | 9761 | 3.36 | 35.40 | 3442 | 1667 | 5.85 | |||
100% | 47 | 11202 | 3.87 | 45.80 | 3666 | 2147 | 5.22 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |