Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V45A 6S 4IN1 V2

55.90

Available points: 2800 Points Points reward: 55 Points

• supports 3-6S
• suitable for racing and freestyle
Quantity:

55.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox V45A V2 3-6S 4in1 FPV Drone ESC

V45A V2 3-6S 4in1 is a 45A ESC with superior performance, safety and reliability.The V45A V2 3-6S 4in1 ESC adopt the use of high-quality MOS improves performance by 15%, without fear of high current shock. The F0 high-speed processor combined with the native BLheli32 firmware makes the FPV drone flight smoother.The V45A V2 3-6S 4in1 ESC optimizing motor pad safety distance effectively protect components, easier soldering.At the same time, the motor pad is designed with through holes to make the overcurrent capability stronger and the welding more reliable.The V45A V2 3-6S 4in1 ESC integrating 10V/2A BEC,then providing more reliable electric power safeguard for DJI HD VTX and other equipment,no matter in racing court or in nature, every pilot can enjoy the fun in flight.

V45A V2 3-6S 4in1 ESC Hightlight:

Adopt high-performance premium POS  improves performance by 15%Support 3-6S voltage input, comes with an integrated 10V/2A BEC,great for providing power for DJI Air Units or other FPV equipment.

Packing List Includes:

1x T-Motor Velox V45A V2 3-6S BLHeli_32 4-in-1 ESC

Matching Guide:

V2306 V3 / V2207 V3 / Velox F7 SE Flight Controller / F5146 Propeller