T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U8 Lite L Efficiency Multirotor UAV Motor KV95

329.90

Available points: 16000 Points Points reward: 329 Points

·3rd generation propellers+FOC ESC: Efficient
·High thrust/weight ratio
·Excessive Power
Parameter:
Quantity:

329.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U8 Lite L Efficiency Multirotor UAV Motor KV95


T-MOTOR U8 Lite L KV110 delivers exceptional thrust up to 11.2kg with an ultra-light design for extended flight durations. Built with imported custom bearings, it features a redesigned structure tested for axial and radial stresses, ensuring a lifespan of 1,000 operational hours and up to 1,500 flights. Its advanced magnetic circuit matches the efficiency of the U8 Lite, offering unmatched power and reliability.


U8 Lite L KV95 Highlights:


1.Max. thrust :11.2kg 

2.MTBF:About 1000hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Surveillance, cruise, security and protection, surveying and mapping.


Packing List Includes:


1x T-MOTOR U8 Lite L Motor KV95

1x Hardware pack


Matching Guide:


T-MOTOR G30*10.5 Prop 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time. 



Technical Drawing

U8-Lite-L-draw-v1.png

Specification Export to Excel
KV95Rated Voltage(Lipo)12S(4.2V/pc) / 48-52V
Motor Weight (Incl. Cable)280gMotor DimensionsΦ87.1×28.05mm
Idle Current(18V)0.7AShaft Diameter15mm
Internal Resistance146mΩConfigu ration36N42P
Peak Current(180s)38ACable Length90mm
Max Power (180S)1790WPacking Size130*111*50.6mm
KV110Rated Voltage(Lipo)12S(4.2V/pc) / 48-52V
Motor Weight (Incl. Cable)282gMotor DimensionsΦ87.1×28.05mm
Idle Current(18V)0.9AShaft Diameter15mm
Internal Resistance105mΩConfigu ration36N42P
Peak Current(180s)45.8ACable Length90mm
Max Power (180S)2140WPacking Size130*111*50.6mm
Test Data Export to Excel
TypePropeller

Throttle

Voltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)

RPM

Power
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U8lite L
KV95
G29*9.540%4817250.592.60157912413.8950℃
45%4821590.733.56176117012.69
50%4826040.874.66192922211.71
55%4830921.035.95209528410.90
60%4835531.187.22224734510.31
65%4841001.368.8724144239.70
70%4845731.5210.5325485019.12
75%4852141.7212.7427056068.61
80%4859391.9515.4028877328.12
90%4771912.3420.6231579777.36
100%4785212.7827.00343912766.68
G30*10.540%4819980.703.04156114613.7368℃
45%4824680.864.12173519712.54
50%4829281.035.31190025311.56
55%4834271.206.84205632610.51
60%4839501.388.3522013989.93
65%4845371.5810.3323604929.23
70%4850161.7512.0224905728.77
75%4857441.9914.6426356958.26
80%4765072.2517.5827948347.80
90%4779322.7324.03305611376.97
100%4794263.2531.89331815046.27
G32*1140%4824920.933.97151919013.1487℃
45%4830871.145.39168125712.01
50%4836721.356.89182632811.18
55%4842171.558.59196640910.30
60%4848781.7810.6821105089.60
65%4855782.0113.0122526189.02
70%4762512.2515.5823837408.45
75%4768302.4617.9825048538.01
80%4775872.7321.27263610087.53
90%4791443.2729.14287313756.65
100%47106113.7938.15306817945.92
U8lite L
KV110
G28*9.240%4820220.653.49187716712.1454℃
45%4825150.804.69207922411.23
50%4830750.966.13227329210.52
55%4835501.127.6924513669.69
60%4840071.279.1226374349.22
65%4845431.4311.3028285388.45
70%4852171.6313.5330186438.11
75%4760831.9016.9832308067.55
80%4768322.1319.9933999477.21
90%4782732.5526.57371612566.59
100%4798473.0735.55406316745.88
G29*9.540%4823770.804.30184620511.5872℃
45%4828720.965.44204025911.07
50%4834031.147.07223033710.09
55%4840051.338.8424004219.51
60%4846201.5210.9725735228.85
65%4852231.7213.1327396248.37
70%4759971.9616.1329287667.83
75%4769022.2619.9331229457.31
80%4776742.5023.30328811036.96
90%4792022.9931.30357814776.23
100%47109453.5541.45387019475.62
G30*10.540%4826360.914.81180823011.4891℃
45%4832061.116.32198830110.64
50%4838301.338.2821783959.71
55%4844441.5410.3323494929.04
60%4850651.7512.5625115978.48
65%4857731.9915.2226687237.98
70%4765592.2618.5228358797.46
75%4773442.5522.32301410576.95
80%4781732.8226.44317312506.54
90%4797613.3635.40344216675.85
100%47112023.8745.80366621475.22
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

U8Lite-L-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.