T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U3 Power Type High Efficiency UAV Motor KV700

109.90

Available points: 5000 Points Points reward: 109 Points

• Water-resistant & Dust-resistant
• Precision Bearing
• Low power Consumption
KV:
  • KV700
Quantity:

109.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U3 Power Type UAV Motor KV700


U3 KV700 motors (from U-series) are aimed for high end UAVs requiring big thrust.
This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. 
Adoption of imported high-quality bearing enables motor run more smoothly and longer with lower noise.U3 Power series 700kv - recommended 4s esc and 12 or 13 inch props Water and dust resistant, designed for maximum reliability and long life. 



U3 Highlights:


  • Unique Side Hole Design: ensures swift airflow. Motor cools 2.5 times faster than others. Six holes beveling upward sparkles motor with waterproof and sand-resistant features.

  • Abnormal Shaft a special screw is used for stator and rotor installation, avoiding loosiness of circlip.

  • High-Quality Varnished Wired:imported, oxygen-free copper coil which can tolerate temperature of 180C is employed to enhance short circuit resistance.

  • High-Standard Silicon Steel Sheet Precision Winding:the precision winding ensures the tightness of coil and slot. It helps reduce the copper lose while improving the utilization. Advanced 0.2mm silicon steel sheet reduces heat and eddy, thus improving efficiency.

  • Larger Bearing – Lower NoiseAdoption of imported German bearing prolongs the service life to over 1600 hours under trouble-free operation. German bearing enables motor run more smoothly and longer with lower noise.


1. Max. thrust :1.8kg
2. MTBF:About 1600hours
3. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 


Application Areas:


Aerial photography, Filming, Delivery service and Agriculture applications.


Packing List Includes:


1x T-MOTOR U3 Motor

1x Hardware pack


Matching Guide:


T-MOTOR CF12*4 Propeller 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com



Technical Drawing

U3.jpg

Specification
Internal Resistance50mΩConfiguration12N14P
Shaft Diameter4mmMotor DimensionsΦ41.8×30.75mm
AWG18#Cable Length600mm
Weight Including Cables128gWeight Excluding Cables97g
No. of Cells (Lipo)3-4SIdle Current@10v0.5A
Max Power (180S)500WMax Continuous Current 180S25A
Test Data
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

U3

KV700

11.1

T-MOTOR
12*4CF

50%2.527.75350400012.6140
65%4.853.28550490010.32
75%6.673.2670055009.56
85%9.1101.0187063008.61
100%11.1123.21100066008.12

T-MOTOR
13*4.4CF

50%2.932.19400380012.4342
65%5.662.16650490010.46
75%7.987.6983053009.47
85%10.5116.55100060008.58
100%12.6139.86110064007.87

T-MOTOR
14*4.8CF

50%4.145.51550350012.0943
65%7.785.47890450010.41
75%10.7118.77106049008.92
85%14.5160.95130055008.08
100%17.3192.03146058007.60
14.8

T-MOTOR
11*3.7CF

50%3.247.3646053009.7143
65%688.8071065008.00
75%8.2121.3687075007.17
85%11162.80108082006.63
100%13192.40123087006.39

T-MOTOR
12*4CF

50%3.856.24580500010.3143
65%7.4109.5288063008.04
75%10.3152.44110073007.22
85%14207.20136077006.56
100%16.8248.64160083006.44

T-MOTOR
13*4.4CF

50%4.769.56730490010.4947
65%9133.20112061008.41
75%12.3182.04140068007.69
85%16236.80160074006.76
100%19.4287.12180078506.27
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.