T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN3508 Multirotor Fixed Wing UAV Motor KV380/KV580/KV700

69.90

Available points: 3500 Points Points reward: 69 Points

• Qualified EZO bearing
• Flexible Mounting Holes
KV:
  • KV380
  • KV580
  • KV700
Quantity:

69.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN3508 Multirotor Fixed Wing UAV Motor KV380/KV580/KV700


T-Motor MN3508 KV380 brushless motor, part of the Navigator Series, is engineered for high-performance aerial photography and UAV applications. 

Featuring a smooth-running design with superior EZO bearings, it ensures stable flight at low speeds, extending motor lifespan and enhancing propeller stability. 

Offering a maximum thrust of 1.8kg and an MTBF of approximately 1000 hours, the MN3508 is a reliable choice for multirotors, VTOL, and fixed-wing systems. 

Ideal for use with T-Motor P15*5 props, it delivers exceptional balance and strength for demanding aerial tasks.


Navigator MN3508 Highlights:


  • Max. thrust:1.8kg

  • MTBF:About1000hours

  • Features:Super Balance; High Strength Construction


Application Areas:


Multi-rotors, VTOL, and Fixed-wing UAVs.


Packing List Includes:


1x T-MOTOR MN3508 Motor KV380/KV580/KV700( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P15*5 Prop / Air 20A 3-4S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN3508.jpg

Specification Export to Excel
Test ItemMN3508 KV380Configuration12N14P
Internal Resistance205mΩMotor DimensionsΦ41.8×26.5mm
Shaft Diameter4mmStator Height8mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables82g
Weight Including Cables103gIdle Current@10v0.4A
No.of Cells(Lipo)3-6SMax Continuous Current 180S14A
Max Power (180S)310W

Test ItemMN3508 KV580Configuration12N14P
Internal Resistance110mΩMotor DimensionsΦ41.8×26.5mm
Shaft Diameter4mmStator Height8mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables82g
Weight Including Cables103gIdle Current@10v0.4A
No.of Cells(Lipo)3-4SMax Continuous Current 180S18A
Max Power (180S)400W

Test ItemMN3508 KV700Configuration12N14P
Internal Resistance72mΩMotor DimensionsΦ41.8×26.5mm
Shaft Diameter4mmStator Height8mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables82g
Weight Including Cables104gIdle Current@10v0.5A
No.of Cells(Lipo)3-4SMax Continuous Current 180S23A
Max Power (180S)510W

Test Data Export to Excel
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

MN3508

KV380

14.8

T-MOTOR

14*4.8CF

50%1.319.24350270018.1943
65%2.942.92560350013.05
75%459.2700400011.82
85%5.276.96840450010.91
100%6.393.24940470010.08

T-MOTOR

15*5CF

50%1.623.68430260018.1645
65%3.450.32670340013.31
75%574820380011.08
85%6.494.721000420010.56
100%7.5111110045009.91

T-MOTOR

16*5.4CF

50%229.6440250014.8646
65%3.957.72700330012.13
75%5.987.32900400010.31
85%7.6112.48110045009.78
100%9133.2122048009.16
22.2

T-MOTOR

12*4CF

50%1.737.74430440011.3940
65%3.271.0466054009.29
75%4.6102.1287062008.52
85%6.1135.42104068007.68
100%7.1157.62116073007.36

T-MOTOR

13*4.4CF

50%2.146.62550430011.8047
65%3.782.1481053009.86
75%5.5122.1100060008.19
85%7.1157.62130067008.25
100%8.4186.48138070407.40

T-MOTOR

14*4.8CF

50%2.964.38710430011.0363
65%5.3117.66110053009.35
75%7.5166.5135057008.11
85%9.8217.56158060007.26
100%11.5255.3173065006.78

T-MOTOR

15*5CF

50%3.679.92820390010.2670
65%6.1135.42120048008.86
75%9.5210.9150053007.11
85%11.3250.86170057006.78
100%13.3295.26188059006.37
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3508

KV580

14.8

T-MOTOR

12*4CF

50%2.232.56360400011.0643
65%4.262.1660052009.65
75%6.190.2877059008.53
85%8118.4091065007.69
100%9.6142.08105070007.39

T-MOTOR

13*4.4CF

50%2.638.48450400011.6943
65%574.0071052009.59
75%7103.6090057008.69
85%9.3137.64112063008.14
100%11.3167.24123066007.35

T-MOTOR

14*4.8CF

50%3.754.76600380010.9655
65%7103.6093046008.98
75%9.7143.56115049008.01
85%12.9190.92135057007.07
100%15.2224.96152061006.76
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3508

KV700

11.1

T-MOTOR

12*4CF

50%2.325.53280380010.9742
65%4.549.9546049009.21
75%6.369.9362053008.87
85%8.493.2479060008.47
100%10.2113.2286064007.60

T-MOTOR

13*4.4CF

50%2.628.86330360011.4344
65%5.257.7256046009.70
75%7.482.1472053008.77
85%9.8108.7888058008.09
100%12133.20102062007.66
14.8

T-MOTOR

11*3.7CF

50%3.145.8838053008.2841
65%5.682.8863065007.60
75%7.9116.9278072006.67
85%10.5155.4096080006.18
100%12.7187.96111085005.91

T-MOTOR

12*4CF

50%3.856.2446047008.1848
65%7.4109.5280063007.30
75%10148.00100069006.76
85%13.5199.80120075006.01
100%16.1238.28136081005.71
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.