P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 100A 8S ESC delivers 100A continuous and 120A peak power (10s) for multi-rotor UAVs. Compatible with U12 motors and 4-8S LiPo, it features efficient heat dissipation, a durable CNC aluminum case, and IP55 waterproof/dustproof protection. Optimized for disc motors, it supports up to 600Hz throttle signals, ensuring precise and reliable performance in demanding environments.
Special core program for multirotor controllers greatly improves throttle response.
Specially optimized software for excellent compatibility with disc-type motors.
All settings except the timing are preset, making usage simple, highly intelligent and adaptive.
Compatible with various flight-control systems and supports a signal frequency of up to 600Hz.
CNC aluminium alloy enclosure, IP55 PCB with nao technology, widely used in special domain such as UAV for agriculture, searching and etc.
Supporting 4-6S lipo
1x T-Motor FLAME 100A 4-6S ESC
1x Hardware Kit
updating