P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor MN2212 V2.0 Navigator KV780 KV920 Brushless Motor is designed for aerial photography with multi-rotor UAVs, offering smooth, reliable, and durable performance.
Ideal for 450mm long endurance multicopters, it features a self-cooling design for enhanced efficiency and longer flight times. With a max thrust of 1.8kg and MTBF of 1000 hours, this motor is built for high strength and balance. Recommended with T-Motor P15*5 props, it ensures optimal performance for multi-rotors, VTOL, and fixed-wing applications.
Max. thrust :1.8kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN4112 Motor KV780 KV92( kv which you choose)
1x Hardware pack
T-MOTOR P15*5 Prop / Air 20A 3-4S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com







| Test Item | MN2212 KV780 V2.0 | Configuration | 9N12P |
| Internal Resistance | 173mΩ | Motor Dimensions | Φ27.5×26.5mm |
| Shaft Diameter | 4mm | Stator Height | 13mm |
| Stator Diameter | 22mm | Cable Length | 400mm |
| AWG | 20# | Weight Excluding Cables | 55g |
| Weight Including Cables | 65g | Idle Current@10v | 0.4A |
| No.of Cells(Lipo) | 2-4S | Max Continuous Current 180S | 13A |
| Max Power (180S) | 200W |
| Test Item | MN2212 V2.0 KV920 | Configuration | 9N12P |
| Internal Resistance | 142mΩ | Motor Dimensions | Φ27.5×26.5mm |
| Shaft Diameter | 4mm | Stator Height | 13mm |
| Stator Diameter | 22mm | Cable Length | 400mm |
| AWG | 20# | Weight Excluding Cables | 54g |
| Weight Including Cables | 65g | Idle Current@10v | 0.5A |
| No.of Cells(Lipo) | 2-4S | Max Continuous Current 180S | 15A |
| Max Power (180S) | 220W |
| Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN2212 V2.0 KV780 | 14.8 | T-MOTOR | 50% | 2.1 | 31.08 | 293 | 4260 | 9.43 | / |
| 65% | 4 | 59.2 | 476 | 5300 | 8.04 | ||||
| 75% | 5.6 | 82.88 | 605 | 5960 | 7.30 | ||||
| 85% | 7.4 | 109.52 | 742 | 6000 | 6.78 | ||||
| 100% | 10.3 | 152.44 | 918 | 7350 | 6.02 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN2212 V2.0 KV920 | 11.1 | T-MOTOR | 50% | 1.6 | 17.76 | 176 | 4400 | 9.91 | / |
| 65% | 3 | 33.3 | 289 | 5500 | 8.68 | ||||
| 75% | 4.3 | 47.73 | 385 | 6400 | 8.07 | ||||
| 85% | 5.8 | 64.38 | 475 | 7000 | 7.38 | ||||
| 100% | 8.1 | 89.91 | 617 | 7800 | 6.86 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||