Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN705-S IP45 Multirotor Fixed Wing UAV Motor KV125 2PCS/SET

479.98

Available points: 12000 Points Points reward: 479 Points

  • Promotion
• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

479.98

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN705-S Multirotor Fixed Wing UAV Motor KV125


T-MOTOR MN705-S is a high-performance brushless motor designed for demanding industrial applications. Featuring a robust, enclosed design with IP45 water resistance, it excels in harsh environments. 

Its advanced cooling system, including a centrifugal fan and optimized heat dissipation, ensures reliable operation under heavy loads. 

With a maximum thrust of 13.4kg and a long MTBF, the MN705-S is the ideal choice for a wide range of UAV applications, from aerial photography to heavy-lift operations.


Navigator MN705-S Highlights:


  • Max thrust: 13.4kg
  • MTBF: About 1000hours
  • Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN705 Motor KV125 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR G26*8.5 Prop / G27*8.8 Prop / Alpha 80A 12s


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

MN705s_01.jpg

Specification
Motor SizeΦ79.2*42.4mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
180°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:8mm,OUT:8mmRotor Dynamic Balance Standard≤5Mg
BearingImported 608ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level150℃ high temperature resistanceIPIP45
Lead Cable14AWG*150mm
KV125Rated Voltage ( Lipo )12S
Idle Current(22V)1.4AESC RecommendationFLAME 60A 12S
FLAME 80A 12S V2.0
Peak Current(180s)45APropeller Recommendation26-27"
Max.Power(180s)2200WMotor Weight (indl. Cable)450g
Internal Resistance63mΩPackage Weight1250g(2PCS/SET)
KV140Rated Voltage ( Lipo )12S
Idle Current(22V)1.5AESC RecommendationFLAME 80A 12S V2.0
FLAME 100A 14S
Peak Current(180s)58APropeller Recommendation26-27"
Max.Power(180s)2800WMotor Weight (indl. Cable)475g
Internal Resistance45mΩPackage Weight700g(1PCS/SET)
KV260Rated Voltage ( Lipo )6S
Idle Current(22V)2.8AESC RecommendationFLAME 100A 6S
Peak Current(180s)80APropeller Recommendation26-27"
Max.Power(180s)2000WMotor Weight (indl. Cable)450g
Internal Resistance16mΩPackage Weight1250g(2PCS/SET)
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN705S
KV125
T-MOTOR
G26*8.5
40%47.8324520.864.50227121511.3974

(Ambient

Temperature:

34.5℃)

42%47.8126460.924.90235523411.29
44%47.7828140.985.30242625311.11
46%47.7731001.056.00252928710.82
48%47.7432541.136.50258831010.49
50%47.7235381.207.30269434810.16
52%47.6937571.267.9027983779.97
54%47.6739251.348.5028574059.69
56%47.6442711.429.5029574539.44
58%47.6044711.5210.3030304909.12
60%47.5848351.5911.7031565578.69
62%47.5550491.6712.4032125908.56
64%47.5152221.7613.1032846228.39
66%47.4854601.8413.9033576608.27
68%47.4556721.9114.8034317028.08
70%47.4158512.0215.6035047407.91
75%47.3364722.1618.3036848667.47
80%47.2171032.4120.6038419737.30
90%46.9783612.8726.80411812596.64
100%46.72102513.2936.40451817016.03
MN705S
KV125
T-MOTOR
G27*8.8
40%47.8126390.974.70223822511.7485

(Ambient

Temperature:

34.5℃)
42%47.7928711.035.30232625311.33
44%47.7629801.095.80240027710.76
46%47.7431671.166.20246629610.70
48%47.7134521.256.90251232910.49
50%47.6936101.307.50264435810.09
52%47.6639401.388.5027464059.73
54%47.6442241.469.4028404489.43
56%47.6144011.5410.1029074819.15
58%47.5747001.6310.9029985199.06
60%47.5349321.7411.7030595568.87
62%47.5053001.8313.2031196278.45
64%47.4755021.9113.9032326608.34
66%47.4357882.0015.0033067118.14
68%47.3961062.0816.2033977687.95
70%47.3462752.1817.0034458057.80
75%47.2470662.4219.9036159407.52
80%47.1277102.6522.80377210747.18
90%46.8892473.0830.10410714116.55
100%46.60109773.5340.00448018645.89
MN705S
KV140
T-MOTOR
G26*8.5
40%47.9124270.754.76222122810.6496

(Ambient

Temperature:

5℃)

42%47.9126650.835.28231825310.53
44%47.8928180.885.81239127810.13
46%47.8730200.956.5324723139.66
48%47.8732010.996.9825493349.58
50%47.8634161.077.6326303659.36
52%47.8536301.148.2027283929.25
54%47.8040431.269.8428634708.60
56%47.8043191.3510.5929525068.53
58%47.8045931.4411.4030445458.43
60%47.7749461.5612.5831546018.23
62%47.7352581.6413.9332546657.91
64%47.7255691.7515.1333507227.72
66%47.6958741.8316.3534417807.53
68%47.6761941.9317.6235378407.38
70%47.6465722.0519.2336299167.17
75%47.5673742.2922.76383510826.81
80%47.4983392.5727.02405112836.50
90%47.31102213.1336.83446817425.87
100%47.12122253.7248.48486022845.35
MN705S
KV140
T-MOTOR
G27*8.8
40%47.8727570.885.33219525510.80HOT

(Ambient

Temperature:

5℃)

42%47.8530030.966.00228928710.46
44%47.8531541.026.55236331310.07
46%47.8333641.087.3024373499.63
48%47.8236151.167.9025163789.57
50%47.8237971.228.4225814039.43
52%47.7940761.319.4226734509.05
54%47.7644581.4410.7027905118.73
56%47.7447811.5311.7628875618.52
58%47.7150781.6413.0629736238.15
60%47.6954571.7514.4430866897.92
62%47.6859241.9115.9532077617.79
64%47.6462242.0117.2632928227.57
66%47.6365722.1218.4833778807.47
68%47.6069022.2119.9834599517.26
70%47.5673492.3621.78355810367.09
75%47.4982762.6526.14376412426.67
80%47.4192522.9630.83396214626.33
90%47.21113403.6042.15436319905.70
100%46.98134594.2555.40472026035.17
MN705S
KV260
T-MOTOR
G26*8.5
40%23.6421070.718.30210719610.7464

(Ambient

Temperature:

34.5℃)

42%23.6023190.769.40219922210.45
44%23.5525110.8410.40229224510.25
46%23.5027430.9111.60238027310.06
48%23.4430270.9813.1025003079.86
50%23.3832831.0614.8026003469.49
52%23.3135891.1616.5027203859.33
54%23.2438261.2318.3028014259.00
56%23.1740901.3220.2028984688.74
58%23.1043341.3922.0029985088.53
60%23.0446011.4624.1030795558.29
62%22.9748531.5426.2031596028.06
64%22.9051101.6127.9032216398.00
66%22.8153421.7029.5033216737.94
68%22.7356021.7931.9033807257.73
70%22.6558601.8734.7034927867.46
75%22.4464302.0639.7036608917.22
80%22.2470412.2545.90382110216.90
90%21.7384262.6260.30416513106.43
100%21.2597202.9177.10448016385.93
MN705S
KV260
T-MOTOR
G27*8.8
40%23.5821770.838.70205520510.6172

(Ambient

Temperature:

34.5℃)

42%23.5324390.899.80213623110.58
44%23.4725590.9610.80222325310.10
46%23.4128711.0412.6023422959.73
48%23.3530771.1213.8024393229.55
50%23.2833821.2015.7025553669.25
52%23.2136771.2717.3026504029.16
54%23.1239211.3719.4027464498.74
56%23.0342731.4622.0028605078.43
58%22.9545381.5523.9029275498.27
60%22.8848371.6226.2030435998.07
62%22.8151171.7028.0031186398.01
64%22.7453821.7830.3031856897.81
66%22.6555971.8832.0032347257.72
68%22.5859191.9534.6033057817.58
70%22.5161142.0336.9033858317.36
75%22.2768032.2443.3035659647.05
80%22.0475422.4150.60374111156.76
90%21.4889212.7766.60405014316.24
100%21.09101733.0983.00433517505.81
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart


Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.