T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U10Ⅱ Efficiency Multirotor UAV Motor KV100

339.90

Available points: 16000 Points Points reward: 339 Points

• 5% longer flight time
• Max. Thrust 10.6KG
• Motor service life-- 1500 flights (40mins/flight)
KV:
  • KV100
Quantity:

339.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U10ⅡEfficiency Multirotor UAV Motor KV100


T-MOTOR U10 II KV100is a precision-engineered UAV motor, delivering a 62% payload boost and up to 10.6kg thrust. With a lifespan of 1,500 flights, each lasting about 40 minutes, 

it ensures reliable and efficient performance for demanding aerial tasks.


U10ⅡKV100 Highlights:


  • New iron core design.

  • max thrust 10.6 kg.

  • Motor work at easy in high temperature.

  • Motor protection for safe flight.

  • New dust protection network.

  • MTBF:About 1000hours

  • Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

  • Industrial grade, dust proof, water proof.


Application Areas:


Surveillance, cruise, security and protection, surveying and mapping.


Packing List Includes:


1x T-MOTOR 10ⅡMotor KV100

1x Hardware pack


Matching Guide:


T-MOTOR G30*10.5 Prop  / ALPHA 60A 12S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time. 


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.  

1. Max. thrust :10.6kg
2. Recommendation:T-MOTOR G30*10.5"CF prop
3. MTBF:About 1000hours
4. Features:Lightweight design, Waterproof, dustproof, low noise 

If you have any questions or inquires, please contact us: onlinesales@tmotor.com



Technical Drawing

U10Ⅱ.jpg

Specification
Diameter98.6mmLead SpecAWG#16 90mm
Height33.1mmIngress Protection LevelIP45
Shaft Diameter15mmPacking Size167*129*58.5mm
Configuration36N42P

KV100Rated Voltage(Lipo)12S
Motor Weight (Incl. Cable)415gPropeller Recommendation28-30”
Idle Current(18V)1AQuadcopter(28CF)16kg
Internal Resistance101±5mΩHexacopter(28CF)24kg
Peak Current(180s)32.4AOctocopter(28CF)32kg
Max. Power(180s)1600W

Test Data
TypeVoltage
(V)
PropellerThrottleThrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)

U10II

KV100

8S

(32V)

T-MOTOR

G29*9.5”

CF

40%11720.42.3010097316.01/
42%12450.422.4010437915.82
44%13470.462.6010768615.75
46%14480.482.9011409315.57
48%15390.513.10119310215.09
50%16360.543.30123310915.04
52%17490.573.70128311914.72
54%18540.614.00133712814.44
56%19420.654.30138513913.93
58%20580.684.60143515013.71
60%22140.725.00148416213.7
62%23420.765.40153417413.45
64%24450.85.70158418613.14
66%25790.836.10163119912.98
68%26900.886.60167621312.62
70%28200.937.00171922712.4
75%32151.038.10182326412.17
80%36441.199.70195031411.6
90%42721.3712.20217139810.73
100%50591.6115.6023865099.94

U10II

KV100

8S

(32V)

T-MOTOR

G30*10.5”

CF

40%14050.52.609808516.59/
42%14870.532.8010179116.33
44%15970.563.10106410016.05
46%17140.63.30111310915.77
48%18170.633.60114111815.4
50%19340.673.90118812815.14
52%20480.714.30123413814.8
54%21800.754.60128015014.55
56%23070.85.00134816314.11
58%24310.845.40140017613.82
60%25860.885.80142519013.64
62%27490.936.30148920513.43
64%28790.986.70153321913.16
66%30321.037.20158023612.86
68%31611.077.70162625212.57
70%32971.128.20167026612.38
75%36551.249.50177530911.81
80%41441.3911.30189936711.28
90%48991.6214.30209846510.54
100%57171.918.2023095939.64

U10II

KV100

8S

(32V)

T-MOTOR

G32*11”

CF

40%16510.623.2094910515.75/
42%17610.653.5098611315.52
44%18820.693.80103212415.2
46%20000.734.10105913514.84
48%21330.784.50110614714.52
50%22570.834.90114815914.2
52%24030.865.30119317114.07
54%25380.915.70124018613.67
56%26890.966.10128720013.42
58%28281.026.70133421713.03
60%29351.077.20138023312.59
62%29641.127.70142125011.86
64%32451.198.20146426912.07
66%34181.248.80151428511.99
68%35111.39.30154430411.56
70%37391.3610.00160032411.52
75%41191.5111.50168737510.98
80%45351.6513.20179243010.54
90%55182.0417.5019895719.65
100%64302.3822.1021967228.9

U10II

KV100

10S

(40V)

T-MOTOR

G29*9.5”

CF

40%17330.583.00128412014.41/
42%18560.613.30134213214.1
44%20070.663.60140414513.88
46%21720.74.00146816013.57
48%22950.764.30151317513.12
50%23710.84.70159119212.37
52%26190.865.20165620812.56
54%28040.915.60171322512.44
56%29600.956.00176824412.14
58%31991.016.50182826512.08
60%34221.17.40191129911.46
62%35841.157.80196631711.3
64%37421.28.30200333811.08
66%39631.268.90206136011
68%40821.39.40211238010.74
70%42721.3510.00216040510.55
75%46881.4811.50230346410.1
80%51771.6313.1024115299.78
90%61451.9516.8026516809.04
100%72002.2821.4029178658.32

U10II

KV100

10S

(40V)

T-MOTOR

G30*10.5”

CF

40%20380.73.50124814114.48/
42%22360.753.80130815514.43
44%23000.814.20136617013.55
46%24790.864.60142618713.27
48%27020.935.10149120613.09
50%28750.985.60154522512.8
52%30371.046.10160424512.4
54%32351.16.60166126612.17
56%33971.167.10171628611.86
58%36701.237.70176731211.75
60%38291.298.30182133411.46
62%41471.399.30190737511.05
64%42821.439.80194939710.78
66%44581.5210.40199242010.6
68%47191.5811.00203944710.57
70%48461.6411.70208247410.21
75%53351.7813.4022165429.84
80%58191.9415.3023226189.41
90%69122.2919.6025547948.7
100%81582.6924.90279810118.07

U10II

KV100

10S

(40V)

T-MOTOR

G32*11”

CF

40%23900.874.30119817413.7174.8
(Ambient

Temperature:

16.9℃)

42%25650.944.70125319213.36
44%274415.20130921113.02
46%29321.075.70136323112.69
48%31161.146.20141525312.33
50%33481.216.80147027612.13
52%35011.287.40152229811.74
54%37381.358.00157632311.57
56%38571.438.70163435110.99
58%41251.519.30168437810.9
60%43381.5910.00173040610.69
62%44741.6610.70177843310.32
64%46911.7411.40185046310.13
66%50601.8712.7019225169.81
68%52791.9713.5019445469.67
70%54862.0414.2020005769.51
75%60162.2316.3021076619.1
80%64662.4118.5022017488.64
90%76342.8323.6024299557.99
100%87903.2829.70264112037.3

U10II

KV100

12S

(48V)

T-MOTOR

G28*9.2”

CF

40%20870.663.40160416712.551.8
(Ambient

Temperature:

20℃)

42%22980.723.90167518712.3
44%24250.794.30176620811.66
46%27320.844.70184122611.54
48%30070.935.40195526211.46
50%31190.975.80201627911.16
52%33761.046.30208130511.07
54%35781.16.80214432710.92
56%37221.147.20220635110.6
58%39471.217.80227437910.41
60%40531.258.30233340110.09
62%43481.349.0023914379.96
64%45071.399.5024564599.82
66%46921.4410.1025114889.62
68%48461.510.7025895169.38
70%51151.5711.4026455539.24
75%54961.6912.6027356109.01
80%60701.8514.6029327098.56
90%72852.2319.0032239227.89
100%86292.6224.20351711767.33

U10II

KV100

12S

(48V)

T-MOTOR

G29*9.5”

CF

40%24240.773.90158319012.7964.7
(Ambient

Temperature:

20℃)

42%26110.854.40165421412.21
44%28590.914.80172423512.17
46%30260.985.30179125811.73
48%34801.096.20190930111.54
50%35561.146.60196231911.14
52%38511.227.20204435011.01
54%40901.297.80210237910.8
56%42701.358.30216240510.54
58%44391.48.90222743110.31
60%47011.499.60229346810.04
62%49131.5510.2023484959.91
64%51561.6310.9024015309.73
66%52821.6711.5024585579.49
68%55871.7612.3025095989.33
70%57371.8212.9025616279.14
75%63532.0114.9027127248.77
80%69382.1916.9028338218.44
90%83502.5821.70311410557.91
100%95613.0427.70339213447.11

U10II

KV100

12S

(48V)

T-MOTOR

G30*10.5”

CF

40%29210.964.60154422612.9382.2
(Ambient

Temperature:

20℃)

42%31201.055.20161325312.35
44%33691.115.70168227812.12
46%34981.196.30175230411.49
48%37941.276.90181733411.37
50%42081.418.00191838810.84
52%44011.478.50197141210.69
54%46981.559.20202344610.53
56%48551.649.80207647810.15
58%51191.7310.6021515159.94
60%54181.811.3022125509.85
62%54781.8612.0022705829.42
64%58341.9612.8023196249.34
66%60122.0213.5023756569.16
68%62422.114.4024276988.94
70%65022.1915.2024757388.81
75%69822.3517.2026148348.36
80%78362.6219.9027299678.1
90%93433.0625.30297712297.6
100%106003.5932.40324015716.74
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Analysis Chart

U10II分析图英文.jpg

Packing List

U10II英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.