T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U11Ⅱ Power Type UAV Motor KV120

349.90

Available points: 17000 Points Points reward: 349 Points

• Optimized Configuration, Stronger Endurance
• Heavy Lifted Industry Application
• 1000hours lifetime
KV:
  • KV120
Quantity:

349.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U11Ⅱ Power Type UAV Motor KV120


T-MOTOR U11 II 120KV is a strong power king motor for multi-copter with heavy lift and large thrust. It's unique design provides swift airflow that cools motor 2.5 times faster than other T-motors with waterproof and dustproof features.


Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. Adoption of imported high-quality bearing enables motor run more smoothly and longer with lower noise.


U11ⅡHighlights:


  • Optimal structure
  • Sine wave features
  • Military grade high-temperature resistant enamel led wires
  • Max. thrust increase by 4%
  • Flight time increase by 2%


1.Max. thrust :14.16kg 

2.MTBF:About 1000hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 


Application Areas:


Aerial photography, Filming, Delivery service and Agriculture applications.


Packing List Includes:


1x T-MOTOR U11Ⅱ Motor

1x Hardware pack


Matching Guide:


T-MOTOR CF27*8.8 Propeller


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

U11Ⅱ.jpg

Specification
Test ItemKV120Weight (Incl. Cable)772g
Motor DimensionsΦ79.5*51.6 mmInternal Resistance80±5mΩ
Lead14# AWG 1250mmConfiguration12N14P
Shaft Diameter15mmRated Voltage(Lipo)12S
Idle Current(18V)1.5APeak Current(180s)57.3A
Max. Power2783W
Test Data
TypeVoltage
(V)
PropellerThrottleThrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U11-Ⅱ
KV120
48T-MOTOR
26*8.5“ CF
40%23570.714.25197820611.4585

(Ambient

Temperature:

19℃)
42%26130.784.91209523810.97
44%28820.855.62221427210.58
46%31270.936.33231230710.19
48%33590.986.9924013389.92
50%35951.097.7125133749.61
52%38331.158.4726084119.33
54%41341.259.4127154569.06
56%44221.3110.3528185028.81
58%46791.4211.2629145468.56
60%49311.4912.3930236018.21
62%53611.6213.6931236648.07
64%56831.7214.9732457277.82
66%60771.8116.2333447877.71
68%63401.9217.6134408557.42
70%6692218.8835399167.3
75%75032.2822.66376811006.82
80%84752.5826.98398813106.47
90%101723.1436.82442517885.68
100%121143.7848.83481823705.11
Note: Motor temperature is motor surface temperature at 100% throttle running 5mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
U11-Ⅱ
KV120
48T-MOTOR
27*8.8" CF
40%25610.814.63196322411.41120

(Ambient

Temperature:

19℃)
42%28050.895.30207825710.92
44%30850.976.08219029510.46
46%33361.066.85231033210.04
48%35561.137.5324053659.73
50%38261.228.3324984049.46
52%40801.289.1425884439.21
54%43811.4110.2026964958.85
56%46551.4811.1927935438.58
58%49451.5812.1828835918.37
60%52401.6713.2729746438.14
62%56801.7914.6430997108.01
64%60931.915.8532107697.92
66%64102.0117.0333068267.76
68%69352.1218.9134019177.56
70%72872.2320.5834939997.3
75%80922.5323.98372311646.95
80%89482.8128.57392713876.45
90%108163.439.23435319045.68
100%126174.0452.07472325294.99
Note: Motor temperature is motor surface temperature at 100% throttle running 2mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
U11-Ⅱ
KV120
48T-MOTOR
28*9.2" CF
40%29500.935.19193425211.72118

(Ambient

Temperature:

19℃)
42%32171.035.87203928411.31
44%34001.086.34209930711.05
46%38751.227.66226737210.42
48%41581.328.49235741110.1
50%44631.399.3924514569.79
52%47591.4910.2725324989.55
54%50711.5811.3326225509.22
56%54771.712.6027236128.95
58%58351.8113.8528216738.67
60%61951.9215.1829107378.4
62%66142.0416.6130268078.19
64%69212.1417.9731198727.93
66%73172.2719.8032209627.6
68%77992.421.50331710447.46
70%81372.5223.25340011307.2
75%91242.827.63362413426.79
80%101373.0932.46381915776.42
90%120073.6843.47421021135.68
100%141594.3357.27458327835.08
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

U11II英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.