T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN6007 Antigravity Type 6-12S UAV Motor KV160

119.99

Available points: 5000 Points Points reward: 119 Points

• Flight time up to 50 mins
• Max. thrust up to 5.5kg
• Lower coging torque
• Ultra light,high efficiency
Parameter:
Quantity:

119.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN6007 Multirotor VTOL UAV Motor KV160


T-Motor Antigravity MN6007 KV160 is engineered for professionals seeking reliability, efficiency, and unmatched performance in their UAV applications. Designed with endurance and stability in mind, this motor is an ideal choice for aerial photography, surveying, mapping, and emergency rescue missions.


Antigravity MN6007 Highlights:


  • Flight time up to 50 mins

  • Max. thrust up to 5.5kg

  • Lower coging torque

  • Ultra light,high efficiency

  • Test Item: KV160

  • Motor Dimensions: Φ67  x 30.1mm

  • Lead: Enameled Wire 60mm

  • Shaft Diameter: 6mm


" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.


Application Areas:


  • Multi-rotors, VTOL,UAVs,Heavy-duty professional drones

  • Aerial photography

  • Surveying and mapping

  • Rescue


Packing List Includes:


1 x T-MOTOR MN6007 KV160( kv which you choose)

1 x Hardware pack


Matching Guide:


T-MOTOR Propeller P21*6.3 / FLAME 60A 12S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

6007.jpg

Specification Export to Excel
Test ItemKV160Weight (Incl. Cable)180g
Motor DimensionsΦ67*30.1mmInternal Resistance227mΩ
LeadEnameled Wire 60mmConfiguration18N22P
Shaft Diameter6mmRated Voltage(Lipo)6-12S
Idle Current(22V)0.5APeak Current(180s)18A
Max Power (180S)864W

Test ItemKV320Weight (Incl. Cable)180g
Motor DimensionsΦ67*30.1mmInternal Resistance50mΩ
LeadEnameled Wire 60mmConfiguration18N22P
Shaft Diameter6mmRated Voltage(Lipo)6S
Idle Current(22V)1.4APeak Current(180s)39A
Max Power (180S)936W

Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

(℃)
MN6007
KV160
T-MOTOR

P21*6.3“

CF

40%47.9512870.292.17268610412.3755

(Ambient

Temperature:

22℃)
42%47.9513590.302.37277711311.99
44%47.9414440.322.58286412411.69
46%47.9315390.342.80294813411.44
48%47.9316340.363.03304214511.23
50%47.9217190.383.30312915810.86
52%47.9218420.403.58322217110.75
54%47.9119590.433.89331218610.52
56%47.9020640.454.19339520010.30
58%47.9021660.474.49348521510.07
60%47.8922850.504.8535702329.85
62%47.8824120.525.1736482479.75
64%47.8825190.555.5437352659.50
66%47.8726490.585.9338122849.33
68%47.8627590.606.3238923029.12
70%47.8429580.646.9840123348.86
80%47.8035300.779.1043734358.11
90%47.7640630.8811.3847285447.47
100%47.6948431.0614.9651457136.79
T-MOTOR

P22*6.6“

CF

40%47.9414970.362.58261212412.1164

(Ambient

Temperature:

22℃)
42%47.9416020.382.83269413611.79
44%47.9317040.403.11277414911.44
46%47.9318060.423.32285415911.33
48%47.9219090.453.62294517411.00
50%47.9120410.483.98302319110.70
52%47.9021390.514.30310720610.38
54%47.9022720.544.67319022410.16
56%47.9024100.574.99327523910.09
58%47.8825330.595.4033512599.79
60%47.8726430.625.7534322759.60
62%47.8727670.656.1735112959.37
64%47.8629100.686.6335833179.17
66%47.8530090.717.0136623368.97
68%47.8431280.747.4937363588.73
70%47.8332730.777.9638053818.60
80%47.7739710.9310.7241785127.75
90%47.7245741.0713.5044986447.10
100%47.6453841.2617.6548718416.40
MN6007
KV320
T-MOTOR

P21*6.3“

CF

40%24.3113420.304.76276111611.5951

(Ambient

Temperature:

22℃)
42%24.3114330.325.18285912611.38
44%24.2915540.345.73295213911.16
46%24.2816570.376.27305015210.89
48%24.2717480.396.78315016510.63
50%24.2618450.417.39324517910.29
52%24.2519610.438.04333319510.06
54%24.2420730.468.6434272099.89
56%24.2221790.489.3735182279.60
58%24.2123070.5110.1036052459.43
60%24.2024120.5310.8736892639.17
62%24.1925360.5611.5437732799.09
64%24.1726570.5912.3838542998.88
66%24.1528030.6213.2939283218.73
68%24.1329520.6514.4540393498.47
70%24.1130650.6715.1941113668.37
80%24.0336380.8019.8544714777.63
90%23.9442630.9425.2348096047.06
100%23.8050091.1032.7752317806.42
T-MOTOR

P22*6.6“

CF

40%24.3015730.375.65268113711.4762

(Ambient

Temperature:

22℃)
42%24.2916770.396.16276515011.20
44%24.2717950.426.81285816510.86
46%24.2618950.447.42295318010.52
48%24.2520480.488.12303619710.40
50%24.2321560.518.83312021410.08
52%24.2222640.549.6132052339.73
54%24.2024090.5710.4832882549.50
56%24.1925430.6011.1733692709.41
58%24.1726660.6312.0434542919.16
60%24.1627880.6612.9635363138.90
62%24.1429270.6913.8536083348.76
64%24.1230610.7214.8136843578.57
66%24.1131940.7515.6737603788.45
68%24.0933000.7816.6638304018.22
70%24.0734210.8017.5739034238.09
80%23.9741120.9623.3742565607.34
90%23.8646941.1129.4445697036.68
100%23.7055471.3038.3149359086.11
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

6007英语.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.