Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT2308 Long Shaft Fixed Wing Motor 2-4S KV1450 KV2600

29.99

Available points: 1500 Points Points reward: 29 Points

• Packaging Weight:120g,Packaging size:105*65*50mm
KV:
  • KV1450
  • KV2600
Quantity:

29.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification
Test ItemLong Shaft KV1450Weight (Incl. Cable)47g
Motor DimensionsΦ28.8*40.5mmInternal Resistance90mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)0.8APeak Current(180s)23A
Max. Power(180s)250WRecommendation/
Test ItemLong Shaft KV2600Weight (Incl. Cable)48g
Motor DimensionsΦ28.8*40.5mmInternal Resistance28mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.8APeak Current(180s)28A
Max. Power(180s)300WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operatin

Temperature

(℃)
AT2308
Long Shaft
KV1450
APC 8*640%11.324.2147.4759900.0492946.1953
(Ambient

Temperature:

/)

45%11.314.9756.0563470.0553335.93
50%11.295.7865.1366990.0603715.69
55%11.266.7976.3371080.0684195.48
60%11.247.9589.1275860.0744815.39
65%11.219.27103.6579780.0835545.34
70%11.1810.57117.9783430.0916075.15
75%11.1412.11134.7387090.1006664.94
80%11.0913.98154.8990990.1107304.72
90%11.0017.98197.6197370.1288434.27
100%10.9719.07209.0798580.1328674.15
APC 9*640%11.424.3349.3852720.0543286.6479
(Ambient

Temperature:

/)

45%11.405.2259.3456310.0623776.36
50%11.386.4272.8560540.0724456.11
55%11.357.6886.9764740.0815185.96
60%11.319.29104.9469040.0925965.68
65%11.2710.95123.4472650.1036675.40
70%11.2312.74142.9676040.1137425.19
75%11.1914.48161.7879080.1238074.99
80%11.1516.46183.2781730.1348734.76
90%11.0420.83229.7286810.15410074.38
100%11.0022.42246.3588270.15910454.24
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2308
Long Shaft
KV2600
APC 6*440%11.209.08101.56142400.0434324.2549
(Ambient

Temperature:

/)

45%11.1610.29114.80149810.0484754.14
50%11.1211.62129.07156450.0535184.01
55%11.0912.80141.78161980.0575573.93
60%11.0614.02154.91165800.0615963.85
65%11.0215.26167.99172300.0656323.76
70%10.9916.46180.71176650.0696693.70
75%10.9517.73194.07181470.0737043.63
80%10.9019.73214.93188350.0797603.53
90%10.7325.03268.46202490.0948923.32
100%10.6526.89286.24206900.0999303.25
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.