Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

AT2312 Long Shaft 3D Trainer Glider Bldc Motor--KV1150/KV1400

34.99

Available points: 1700 Points Points reward: 34 Points

  • Promotion
• Packaging Weight:130g,Packaging size:105*65*50mm
KV:
  • KV1150
  • KV1400
Quantity:

34.99

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT2312 UAV Fixed Wing Aircraft 3D Trainer Glider Long Shaft Motor


T-MOTOR AT2312 is specially designed for 400-900g flyingweight 3D,sailplane and fixed wing aircraft, biggest thrust 1.3kg.It can support 2-4s lipos with a maximum power of 350w,recommend with 8/9SFpropeller and T-Motor AT30/40A ESC,AT2312 LONG SHAFT 1150KV Hi-end motor suitable for larger airplanes of the Outdoor category. The motor has a mounting cross, which makes it easier to mount on the airplane. The motor has 10 cm long cables with a cross section of 0.5 mm2 (20AWG).


AT2312 Highlights:


1. Robust body &release freely

2. Military-grade wire & more durable

3. Anti-stripping design safety assurance

4. High torque and more durable

       

Packing List Includes:


1x T-MOTOR AT2312 Motor

1x Hardware pack


Matching Guide:


AT30A ESC / AT40A ESC

Technical Drawing

工程图.jpgtestPicture.jpg

Specification
Test ItemLong Shaft KV1150Weight (Incl. Cable)60g
Motor DimensionsΦ28.4*44.5mmInternal Resistance75mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)0.85APeak Current(180s)25A
Max. Power(180s)350WRecommendation/
Test ItemLong Shaft KV1400Weight (Incl. Cable)60g
Motor DimensionsΦ28.4*44.5mmInternal Resistance55mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.1APeak Current(180s)30A
Max. Power(180s)320WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT2312
Long Shaft
KV1150
APC 8*640%14.965.2678.5772130.0724485.7074
(Ambient

Temperature:

/)

45%14.946.1090.8776860.0795095.61
50%14.937.04104.9380930.0885755.48
55%14.918.03119.6184610.0966345.30
60%14.909.17136.4888080.1066925.07
65%14.8610.32153.0491860.1157544.93
70%14.8311.60171.9295540.1268214.78
75%14.7713.60200.64100690.1419074.52
80%14.6915.88233.04104790.15710054.31
90%14.5921.03306.57112050.19011813.85
100%14.5322.44326.02114000.19712223.75
APC 9*640%11.453.9044.5352390.0533297.3853
(Ambient

Temperature:

/)

45%11.444.5852.3355540.0613717.08
50%11.425.3260.5958670.0684186.90
55%11.406.1169.5362110.0754746.84
60%11.386.9278.6365080.0825296.73
65%11.368.1192.0068850.0925986.50
70%11.329.55108.0672580.1036776.26
75%11.2910.88122.6875950.1137426.05
80%11.2512.58141.4079870.1268175.78
90%11.1616.45183.4886650.1519765.32
100%11.1218.03200.4389600.16010295.14
APC 10*4.740%11.314.2648.0045370.0654168.6771
(Ambient

Temperature:

/)

45%11.265.1057.2548180.0744768.31
50%11.276.1769.4051470.0855487.90
55%11.177.4482.9254890.0976257.54
60%11.199.05101.2358600.1127137.05
65%11.1210.80119.9361890.1268046.70
70%11.0612.66139.7964930.1408886.35
75%10.9914.59160.1967770.1549716.06
80%10.9316.71182.4170550.16710545.78
90%10.8121.36230.8275480.19412115.25
100%10.7822.63243.9276560.19912445.10
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2312
Long Shaft
KV1400
APC 8*640%11.175.8565.1967090.0623765.7742
(Ambient

Temperature:

/)

45%11.126.7574.9470750.0694225.63
50%11.167.7586.3275310.0764805.56
55%11.138.8297.9178700.0835335.46
60%11.109.91109.8881790.0905925.39
65%11.0611.16123.2985300.0986485.26
70%11.0312.52137.8888250.1067035.10
75%10.9614.37157.3792380.1177774.94
80%10.9216.62181.3897310.1308534.70
90%10.8121.79235.27105300.15510094.29
100%10.7723.34251.15107090.16110504.18
APC 9*640%11.416.1569.9659840.0704406.3065
(Ambient

Temperature:

/)

45%11.387.2282.0763920.0785116.23
50%11.368.4095.2267130.0875695.98
55%11.329.94112.4271310.0986435.72
60%11.2811.74132.1275370.1107255.49
65%11.2313.75154.2078980.1238115.26
70%11.1915.75176.0282920.1378965.09
75%11.1417.93199.5286460.1509784.90
80%11.0720.52227.0490150.16410654.69
90%10.9126.10284.4396460.19012224.30
100%10.8228.58309.0698510.19912784.13
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.