Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT2321 Long Shaft 3D Trainer Glider Long Shaft motor-KV1250/KV950

44.99

Available points: 2200 Points Points reward: 44 Points

• Packaging Weight:165g,Packaging size:105*65*50mm
KV:
  • KV1250
  • KV950
Quantity:

44.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification
Test ItemLong Shaft KV950Weight (Incl. Cable)93g
Motor DimensionsΦ28.8*56mmInternal Resistance65mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.2APeak Current(180s)30A
Max. Power(180s)450WRecommendation/
Test ItemLong Shaft KV1250Weight (Incl. Cable)94g
Motor DimensionsΦ28.8*56mmInternal Resistance38mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.8APeak Current(180s)45A
Max. Power(180s)700WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency

(g/W)

Operating

Temperature

(℃)

AT2321
Long Shaft
KV950
APC
10*4.7
40%15.196.4097.0657620.1086967.1773
(Ambient

Temperature:

/)

45%15.167.57114.6161080.1237896.89
50%15.138.81133.1764280.1388746.56
55%15.1010.06151.8167230.1529576.31
60%15.0611.52173.6270440.16810496.04
65%15.0213.40201.2373810.18711575.75
70%14.9715.49231.5377590.20812715.49
75%14.9117.80265.1981010.23013935.25
80%14.8420.77308.0584810.25515224.94
90%14.6626.58389.5891430.29917524.50
100%14.5828.86420.6193780.31218004.28
APC
11*5.5
40%15.196.3295.8258470.1067337.6578
(Ambient

Temperature:

/)

45%15.167.48113.3561970.1208327.34
50%15.148.68131.1265010.1349187.00
55%15.119.90149.3668320.14810016.70
60%15.0711.23169.1171310.16210936.46
65%15.0313.00195.8074750.18112116.19
70%14.9815.06225.3577940.20113275.89
75%14.9217.55261.6480900.22614915.70
80%14.8520.35302.0285400.25016165.35
90%14.6726.35386.5191810.29718604.81
100%14.5828.86420.7193790.31119124.54
APC
11*5.5
40%11.354.3449.1647390.0664529.1943
(Ambient

Temperature:

/)

45%11.335.0957.5750260.0755128.89
50%11.315.8766.2652910.0835688.58
55%11.296.6374.6755250.0916238.34
60%11.287.3783.1057140.1006778.15
65%11.268.1691.8159300.1077337.98
70%11.239.31104.4462380.1198107.76
75%11.1910.75120.1865560.1329017.50
80%11.1512.50139.2168690.14810067.23
90%11.0516.72184.5874660.18312266.64
100%11.0018.72205.8177160.19713046.34
APC
12*6
40%11.414.7654.1942160.0805029.2760
(Ambient

Temperature:

/)

45%11.395.6464.0744920.0915698.88
50%11.376.5574.4047570.1016388.57
55%11.357.5485.4950070.1137168.38
60%11.328.5896.8952450.1247918.16
65%11.2910.04113.1455410.1398937.90
70%11.2412.02135.0458730.15810037.43
75%11.2013.87155.0861760.17611237.24
80%11.1516.00178.1664720.19412336.92
90%11.0220.97230.9670210.23314526.28
100%10.9623.04252.4172160.24614925.91
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2321
Long Shaft
KV1250
APC
9*6
40%15.1411.07167.6482990.1347944.7492
(Ambient

Temperature:

/)

45%15.1113.07197.4687300.1549054.58
50%15.0815.44232.7892430.17110174.37
55%15.0517.37261.4695990.18611004.21
60%15.0319.45292.2299270.20311964.09
65%15.0021.44321.60103060.21812783.97
70%14.9624.07360.24106980.24013983.88
75%14.9029.30436.49113800.27616033.67
80%14.8631.72471.44116670.29016873.58
90%14.7441.00604.43125640.34119583.24
100%14.6944.96660.44127860.36220673.13
APC
10*4.7
40%11.129.22102.4957660.1086986.8173
(Ambient

Temperature:

/)

45%11.0710.86120.0760880.1237936.61
50%11.0212.61138.7763950.1378746.29
55%10.9714.34157.0866790.1519596.10
60%10.9116.26177.1869690.16510555.95
65%10.8418.77203.2573200.18311585.70
70%10.7621.36229.5676490.20012645.51
75%10.6624.15257.3879730.21913725.33
80%10.5427.55290.2882060.23815035.18
90%10.2334.66354.5188380.27317264.87
100%10.0937.07373.8688860.28417944.80
APC
11*5.5
40%10.958.8897.2357990.1036977.1775
(Ambient

Temperature:

/)

45%10.9010.45113.7361300.1167896.94
50%10.8512.11131.2564430.1308736.65
55%10.8013.72147.9867240.1429596.48
60%10.7515.41165.6169990.15510406.28
65%10.6917.67188.7173320.17211456.07
70%10.6220.19213.9476550.18912575.87
75%10.5423.01242.2979590.20713835.71
80%10.4326.42275.4282640.22915125.49
90%10.1334.12345.2587230.26917615.10
100%10.0136.38364.0288540.28018525.09
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.