Technical Drawing








| Product Model | 505-XKV320 | Exposed wire length | 650mm |
| Arm size | 122.6*69*67.9mm | Boom weight (incl. wire) | 398g |
| Configu ration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current(24V) | 2.5A | Rated Voltage(Lipo) | 6S |
| Internal Resistance | 38mΩ | IP | / |
| Peak Current(180s) | 55A | ESC | ALPHA 60A 6S |
| Max Power (180S) | 1200W | Propeller Recommendation | MF2211 |
| Product Model | 505-XKV380 | Exposed wire length | 650mm |
| Arm size | 122.6*69*67.9mm | Boom weight (incl. wire) | 387g |
| Configu ration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current(24V) | 3.6A | Rated Voltage(Lipo) | 6S |
| Internal Resistance | 28mΩ | IP | / |
| Peak Current(180s) | 50A | ESC | ALPHA 60A 6S |
| Max Power (180S) | 963W | Propeller Recommendation | MF1806 |
| Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| 505-X KV320(Alpha 60A 6S) | MF2211 | 40% | 23.83 | 7.71 | 184 | 2612 | 0.52 | 1953 | 10.62 | 88 (Ambient Temperature: 25) |
| 45% | 23.77 | 10.28 | 244 | 2884 | 0.64 | 2395 | 9.80 | |||
| 50% | 23.70 | 13.31 | 315 | 3147 | 0.76 | 2851 | 9.04 | |||
| 55% | 23.62 | 16.75 | 396 | 3399 | 0.88 | 3328 | 8.41 | |||
| 60% | 23.53 | 20.61 | 485 | 3641 | 1.01 | 3817 | 7.87 | |||
| 65% | 23.42 | 24.98 | 585 | 3873 | 1.14 | 4318 | 7.38 | |||
| 70% | 23.31 | 29.68 | 692 | 4092 | 1.27 | 4824 | 6.97 | |||
| 75% | 23.19 | 34.82 | 807 | 4296 | 1.40 | 5328 | 6.60 | |||
| 80% | 23.05 | 40.29 | 929 | 4491 | 1.53 | 5819 | 6.26 | |||
| 85% | 22.92 | 45.99 | 1054 | 4672 | 1.65 | 6289 | 5.97 | |||
| 90% | 22.76 | 52.25 | 1190 | 4849 | 1.77 | 6764 | 5.69 | |||
| 95% | 22.68 | 55.70 | 1263 | 4935 | 1.83 | 7014 | 5.55 | |||
| 100% | 22.66 | 56.45 | 1279 | 4952 | 1.84 | 7050 | 5.51 | |||
| 505-X KV380(Alpha 60A 6S ) | MF1806 | 40% | 23.90 | 5.05 | 120.79 | 3235 | 0.25 | 1169 | 9.68 | 83 (Ambient Temperature: 25) |
| 45% | 23.86 | 6.58 | 157.12 | 3593 | 0.30 | 1443 | 9.18 | |||
| 50% | 23.82 | 8.51 | 202.65 | 3952 | 0.37 | 1742 | 8.60 | |||
| 55% | 23.76 | 10.70 | 254.17 | 4305 | 0.43 | 2069 | 8.14 | |||
| 60% | 23.70 | 13.24 | 313.79 | 4647 | 0.50 | 2415 | 7.70 | |||
| 65% | 23.63 | 16.13 | 381.22 | 4986 | 0.58 | 2783 | 7.30 | |||
| 70% | 23.56 | 19.39 | 456.66 | 5312 | 0.65 | 3162 | 6.92 | |||
| 75% | 23.47 | 23.06 | 541.16 | 5633 | 0.73 | 3558 | 6.57 | |||
| 80% | 23.37 | 27.08 | 632.99 | 5944 | 0.82 | 3966 | 6.27 | |||
| 85% | 23.27 | 31.48 | 732.34 | 6245 | 0.90 | 4376 | 5.98 | |||
| 90% | 23.15 | 36.21 | 838.28 | 6535 | 0.99 | 4790 | 5.71 | |||
| 95% | 23.04 | 41.00 | 944.53 | 6802 | 1.07 | 5190 | 5.49 | |||
| 100% | 23.01 | 41.88 | 963.92 | 6848 | 1.08 | 5260 | 5.46 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||