Technical Drawing

Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







| Product Model | 701-XKV135 | Exposed wire length | 600mm |
| Arm size | 143*90.6*70.2mm | Boom weight (incl. wire) | 628g |
| Configu ration | 24N28P | Shaft Diameter | IN:8mm OUT:8mm |
| Idle Current(24V) | 0.9A | Rated Voltage(Lipo) | 12S |
| Internal Resistance | 94mΩ | IP | / |
| Peak Current(180s) | 42A | ESC | ALPHA 80A 12S |
| Max Power (180S) | 2100W | Propeller Recommendation | MF2614 |
| Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| 701-X KV135(Alpha 80A 12S ) | MF2614 | 40% | 47.95 | 5.50 | 264 | 2283 | 0.90 | 2843 | 10.78 | 74 (Ambient Temperature: 25) |
| 45% | 47.92 | 7.39 | 354 | 2531 | 1.10 | 3477 | 9.82 | |||
| 50% | 47.85 | 9.60 | 459 | 2768 | 1.32 | 4165 | 9.07 | |||
| 55% | 47.79 | 12.18 | 582 | 2998 | 1.54 | 4877 | 8.38 | |||
| 60% | 47.70 | 15.22 | 726 | 3221 | 1.78 | 5664 | 7.80 | |||
| 65% | 47.61 | 18.67 | 889 | 3438 | 2.02 | 6455 | 7.26 | |||
| 70% | 47.50 | 22.55 | 1071 | 3648 | 2.27 | 7273 | 6.79 | |||
| 75% | 47.37 | 26.99 | 1279 | 3850 | 2.53 | 8114 | 6.35 | |||
| 80% | 47.23 | 31.87 | 1505 | 4039 | 2.79 | 8930 | 5.93 | |||
| 85% | 47.09 | 37.18 | 1751 | 4205 | 3.02 | 9701 | 5.54 | |||
| 90% | 46.93 | 42.58 | 1998 | 4340 | 3.22 | 10352 | 5.18 | |||
| 95% | 46.88 | 45.21 | 2119 | 4386 | 3.30 | 10631 | 5.02 | |||
| 100% | 46.88 | 45.35 | 2126 | 4381 | 3.28 | 10581 | 4.98 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||