T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P80-X Combo Pack X-Agricultural Type (Integrated Propulsion System ) UAV Motor 100/120KV

349.00

Available points: 17000 Points Points reward: 349 Points

• Turn-key system, perfect compatibility, superb cost performance
• Fast and convenient
• Free of complicated mounting process
Parameter :
  • P80 KV100+Alpha 80A HV
  • P80 KV120+Alpha 80A HV
  • P80 KV100+Alpha 80A HV+MF3016
  • P80 KV120+Alpha 80A HV+MF3016
Quantity :

349.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

P80-x-draw.jpg

Specification Export to Excel
Product ModelP80-XKV100Exposed wire length600mm
Arm size144*95.2*84.6mmBoom weight (incl. wire)950g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)1.6ARated Voltage(Lipo)12S
Internal Resistance51mΩIP/
Peak Current(180s)60AESCALPHA 80A 12S
Max Power (180S)2200WPropeller RecommendationMF3016
Product ModelP80-XKV120Exposed wire length600mm
Arm size144*95.2*84.6mmBoom weight (incl. wire)950g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)2ARated Voltage(Lipo)12S
Internal Resistance41mΩIP/
Peak Current(180s)70AESCALPHA 80A 12S
Max Power (180S)2800WPropeller RecommendationMF3016
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
P80-X
KV100(Alpha 80A 12S )
MF301640%47.866.0629019341.13319411.0174
(Ambient
Temperature:
25)
45%47.797.9838221401.38390810.24
50%47.7510.3149223421.6647399.63
55%47.6613.0262125401.9556139.04
60%47.5816.1776927372.2765358.49
65%47.4919.6293229262.5974628.01
70%47.3823.49111331082.9384307.57
75%47.2627.79131332883.2794217.17
80%47.1232.34152434583.62104206.84
85%47.0137.21174936213.96114096.52
90%46.8242.43198737824.30124466.27
95%46.7446.42217038974.54131576.06
100%46.7147.80223339354.62134196.01
P80-X
KV120(Alpha 80A 12S ))
MF301640%47.877.2934920601.28364610.4574
(Ambient
Temperature:
25)
45%47.829.6546122741.5644459.63
50%47.7412.4759524901.8853689.02
55%47.6415.8075327042.2163608.45
60%47.5419.6393329072.5573807.91
65%47.4323.81112931072.9184087.45
70%47.2728.62135333063.2995087.03
75%47.1233.80159234943.67106246.67
80%46.9739.38185036754.03117736.36
85%46.8045.57213238554.43129366.07
90%46.6151.95242240234.81139655.77
95%46.4258.67272341885.17151025.55
100%46.3660.71281542365.27153885.47
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.