T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V32*12.8-Prop-2PCS/PAIR

309.90

Available points: 15000 Points Points reward: 309 Points

• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.
Quantity :

309.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

26-30-32-34工程图.jpg

Specification Export to Excel
Model NO.V32*12.8T-MOTOR Series2blades-intergrated
Weight
(Single Blade)
117gPackage Weight270g
Diameter32inchPackage Size885*140*25mm
Pitch12.8inchMaterialPolymer+CF
Recommended
Thrust/RPM
7~15Kg/2300~3400RPMRecommended
Max Thrust/RPM
21Kg/4000RPM
Ambient Temp-40℃~65℃Storage
Temp/Humidity
-10℃~50℃/<85%
Packing List

26-30-32英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Please make sure that screws of cover plates are mounted well.

2.Do not add force onto the propellers.

3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. In this case, you will need to replace them with good ones."

4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in hostile environments containing H2O,SO2,NO2,Cl2,organosilicon,cyanogroup and phenol.

5.Keep the propellers away from the mentioned environments in (4).

6.For long time storage of over 6 months, please keep it in sealed preservation.