T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P60 Without Pin Agricultural UAV Motor KV170

107.90

Available points: 5000 Points Points reward: 107 Points

• More power & efficiency than same class motor
• Stability, Reliability
• Compatibility & Durability
Parameter:
Quantity:

107.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR P60 Without Pin Agricultural UAV Motor KV170


T-MOTOR P60 Without kv170 Pin Agricultural UAV Motor, offering a maximum thrust of 8.4kg and over 1800W of power. With a lightweight design and optimized stator structure, it delivers high thrust while reducing weight. Its 24N28P configuration minimizes vibration, extending motor life and reducing noise. Built to withstand impacts, it’s impact-resistant and features a dustproof, waterproof exterior for reliable operation in various environments Ideal for agricultural UAVs, the P60 ensures smooth, reliable performance.


P60 Without Pin KV170 Highlights:


2.8KG+ Thrust

Weight decrease is achieved by optimizing stator structure while maintaining itsmechanical strength, Manual winding helps increase slot fullness for thrustabove 8kg with power of more than 1800W.


Low Noise, Stable & Reliable

24N28P configuration reduces motor vibration in operation for motor wearingdiminution, service life extension and noise debasement. Motors run moresmoothly than motors with general configuration at max. throttle.


Impact Resistant

Optimized machining precision and motor structure with motor core part protectioneffectively avoids cases as to the failure in motor utilization after crash and impact


Dustproof ,Waterproof & CoolingClosed exterior and lattice structure take account of both dustproof, waterproofand cooling effects which handles usage in various environment.


Application Areas:


Agricultural application


Packing List Includes:


1x T-MOTOR P60 without Pin Motor KV170

1x Hardware pack


Matching Guide:


T-MOTOR CF22*6.6 Prop  / FLAME 60A 12S ESC 12S 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.

With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.

Technical Drawing

P非插销英文.jpg

Specification
Test ItemP60 KV170Report NO.P.00002
Internal Resistance80mΩConfiguration24N28P
Shaft Diameter6mmMotor DimensionsΦ69×37mm
Stator Diameter62mmStator Height15mm
AWG16#Cable Length600mm
Weight Including Cables375gWeight Excluding Cables345g
No.of Cells(Lipo)6-14SIdle Current@10v1A
Max Power (180S)1800WMax Continuous current 180S38A
Test ItemP60 KV340Report NO.P.00001
Internal Resistance35mΩConfiguration24N28P
Shaft Diameter6mmMotor DimensionsΦ69×37mm
Stator Diameter62mmStator Height15mm
AWG16#Cable Length600mm
Weight Including Cables375gWeight Excluding Cables345g
No.of Cells(Lipo)6-8SIdle Current@10v2A
Max Power (180S)1550WMax Continuous current 180S65A
Test Data
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)

Operating
Temperature

(℃)

P60
KV170
48

T-motor
20*6CF

50%5.4259.20211641528.1655
55%6.4307.20237144257.72
60%7.7369.60276247097.47
65%9.3446.40312550147.00
75%13.2633.60400256266.32
85%17.3830.40482161775.81
100%25.41219.20624669925.12

T-motor
22*6.6CF

50%6.6316.8280137038.8485
55%8.6412.8331240058.02
60%9.9475.2376342897.92
65%12.4595.2435645757.32
75%17.1820.8537250916.54
85%23.21113.6658256355.91
100%341632841463745.16

P60
KV340

24

T-motor
20*6CF

50%10.4249.60191239607.6650
55%12.6302.40220742477.30
60%14.5348.00247244917.10
65%17408.00280547606.88
75%23.9573.60349352926.09
85%31.5756.00419157815.54
100%44.91077.60530264704.92

T-motor
22*6.6CF

50%14336268337327.9978
55%17.3415.2307539777.41
60%20.2484.8344441927.10
65%23552380244186.89
75%31.1746.4460948696.17
85%40.5972545952575.62
100%57.81387.2676258274.87
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

P60非插销英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.