P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 17kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.
With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.
1.Max. thrust :8.4kg
2. Recommendation:T-MOTOR CF22*6.6"prop
3. MTBF:About 1000hours
4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | P60 KV170 | Report NO. | P.00002 |
Internal Resistance | 80mΩ | Configuration | 24N28P |
Shaft Diameter | 6mm | Motor Dimensions | Φ69×37mm |
Stator Diameter | 62mm | Stator Height | 15mm |
AWG | 16# | Cable Length | 600mm |
Weight Including Cables | 375g | Weight Excluding Cables | 345g |
No.of Cells(Lipo) | 6-14S | Idle Current@10v | 1A |
Max Continuous Power 180S | 1800W | Max Continuous current 180S | 38A |
Test Item | P60 KV340 | Report NO. | P.00001 |
Internal Resistance | 35mΩ | Configuration | 24N28P |
Shaft Diameter | 6mm | Motor Dimensions | Φ69×37mm |
Stator Diameter | 62mm | Stator Height | 15mm |
AWG | 16# | Cable Length | 600mm |
Weight Including Cables | 375g | Weight Excluding Cables | 345g |
No.of Cells(Lipo) | 6-8S | Idle Current@10v | 2A |
Max Continuous Power 180S | 1550W | Max Continuous current 180S | 65A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating (℃) |
P60 KV170 | 48 | T-motor | 50% | 5.4 | 259.20 | 2116 | 4152 | 8.16 | 55 |
55% | 6.4 | 307.20 | 2371 | 4425 | 7.72 | ||||
60% | 7.7 | 369.60 | 2762 | 4709 | 7.47 | ||||
65% | 9.3 | 446.40 | 3125 | 5014 | 7.00 | ||||
75% | 13.2 | 633.60 | 4002 | 5626 | 6.32 | ||||
85% | 17.3 | 830.40 | 4821 | 6177 | 5.81 | ||||
100% | 25.4 | 1219.20 | 6246 | 6992 | 5.12 | ||||
T-motor | 50% | 6.6 | 316.8 | 2801 | 3703 | 8.84 | 85 | ||
55% | 8.6 | 412.8 | 3312 | 4005 | 8.02 | ||||
60% | 9.9 | 475.2 | 3763 | 4289 | 7.92 | ||||
65% | 12.4 | 595.2 | 4356 | 4575 | 7.32 | ||||
75% | 17.1 | 820.8 | 5372 | 5091 | 6.54 | ||||
85% | 23.2 | 1113.6 | 6582 | 5635 | 5.91 | ||||
100% | 34 | 1632 | 8414 | 6374 | 5.16 | ||||
P60 | 24 | T-motor | 50% | 10.4 | 249.60 | 1912 | 3960 | 7.66 | 50 |
55% | 12.6 | 302.40 | 2207 | 4247 | 7.30 | ||||
60% | 14.5 | 348.00 | 2472 | 4491 | 7.10 | ||||
65% | 17 | 408.00 | 2805 | 4760 | 6.88 | ||||
75% | 23.9 | 573.60 | 3493 | 5292 | 6.09 | ||||
85% | 31.5 | 756.00 | 4191 | 5781 | 5.54 | ||||
100% | 44.9 | 1077.60 | 5302 | 6470 | 4.92 | ||||
T-motor | 50% | 14 | 336 | 2683 | 3732 | 7.99 | 78 | ||
55% | 17.3 | 415.2 | 3075 | 3977 | 7.41 | ||||
60% | 20.2 | 484.8 | 3444 | 4192 | 7.10 | ||||
65% | 23 | 552 | 3802 | 4418 | 6.89 | ||||
75% | 31.1 | 746.4 | 4609 | 4869 | 6.17 | ||||
85% | 40.5 | 972 | 5459 | 5257 | 5.62 | ||||
100% | 57.8 | 1387.2 | 6762 | 5827 | 4.87 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now