Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AKA60-6 wheeled robots/AGVs Actuation Module

298.90

Available points: 0 Points Points reward: 298 Points

• Radial load increased by 52% to 18kg compared to AK60-6
• Suitable for wheeled robots, AGV and other fields
• Adopts new 2+5PIN plug, more convenient and durable
Quantity:

298.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

The AKA series is suitable for applications with high radial loads such as wheeled robots and AGVs. This series of products adopts a completely new structural design scheme. Compared to traditional module motors under the same torque condition, the radial load is increased by more than 50%, prolonging the service life of the module. To address the complex working conditions of module motors and solve the problems of inconvenient plugging and unplugging of traditional module motor plugs and the vulnerability of signal line plugs during use, this series of products features a brand-new 2+5PIN plug that integrates signal lines and power lines. The plug is fixed by screws, making it sturdy and durable.

AKA60-6

AKA60-6

STURDY AND DURABLE WITH NEW PLUG

NEW SOLUTION
HIGH RADIAL LOAD CAPACITY

AKA60-6

NEW DESIGN
FOR ENHANCED RADIAL
LOAD CAPACITY

The motor structure is redesigned to increase
the radial load to 18kg,
52% improvement compared to AK60-6

18

kg

arrow

RADIAL LOAD

52

%

arrow

COMPARED TO AK60-6
AKA60-6

CUSTOM PLUGS
SAFE & RELIABLE

The power plug, CAN signal plug, and UART
signal plug are integrated into a brand-new 2+5 pin
plug. The new plug is fixed with M2 screws,
ensuring safety and reliability

AKA60-6

UPGRADE THE DRIVER FOR
EASY DEBUGGING

Open current loop parameters & UART port baud rate settings
One-click for motor parameter recognition
Update selected motor without firmware import necessory

ONE-CLICK SETUP

Technical Drawing

英.jpg

Specification
ApplicationAGV、WheeledRobotInsulationClassH
OperationAmbientTemperature-20℃~50℃InsulationHigh-Voltage500V
WindingTypestarInsulationResistance10MΩ
PolePairs14Inertia331.91gcm²
ReductionRatio6∶1Weight460g
RatedRadialLoad18kg

Electric Parameters
RatedVoltage24/48VKe0.0125V/krpm
No-LoadSpeed320/640rpmPhaseToPhaseResistance595mΩ
RatedTorque3NmPhaseToPhaseInductance675μH
RatedSpeed200/400rpmKm0.1541Nm/√W
RatedCurrent4ADCMechanicalTimeConstant2.5ms
PeakTorque9NmElectricalTimeConstant1.13ms
PeakCurrent11.2ADCKt0.11937Nm/A
Kv80rpm/V

Analysis Chart

24英.jpg48英.jpg