Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F411 AIO 1S 13A

76.90

Available points: 100 Points Points reward: 76 Points

  • Promotion
1. Direct plug-in motor, no soldering required
2. Integrated 613A 1S 4IN1 ESC
3. Integrated ELRS 2.4G Receiver
4. Integrated 50mW analog VTX
5. Integrated analog VTX OSD
Quantity:

76.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F411 AIO Flight Controller 1S 13A


Introducing a new 1S AIO from T-Motor which is perfect for small whoops and toothpick quads! 

Featuring full BLHeli_32 ESC Firmware which gives you access to features like bidirectional DShot for RPM filtering and up to 96KHz PWM frequency for increased flight time and motor smoothness. 

The AIO also is equipped with 16MB of blackbox memory and the latest BMI270 gyro so you can tune your quad to perfection. 


F411 AIO 1S 13A Hightlight:


The F411 1S-13A AIO is specially designed for 1S racing whoop/1S long range toothpick. Direct plug-in M0802, M0803 motor, small current plugging, high current soldering. 32-bit M4 core main chip, supports up to 96K PWM frequency. Integrated 16MB black box. ESC parameters can be tuned without using batteries. Also can adjustable ESC startup sound to make your drone more unique


Packing List Includes:


1 x T-Motor F411 1S 13A Bluejay AIO Flight Controller W/ Onboard ELRS 2.4G RX and Analog VTX - 25.5x25.5mm


Matching Guide:


M0802 Motor / M0803 Motor / M0703 Motor