Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M0803 KV19000 65-75mm Mirco Whoop Indoor Racing FPV Motor

10.90

Available points: 11 Points Points reward: 10 Points

  • Promotion
1. Blue and silver unibell design
2. Easy to install
3. Lightweight
Quantity:

10.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Mirco M0803 Indoor racing&freestyle Motor


Discover a motor that is more resistant to crashes and provides ultimate performance. 

The T-Motor M0803 Tinywhoop Brushless Motor has a rated voltage of 1S. Making it perfect for your 75MM Whoop racing drone. 

Its unibell design in fantasy blue and silver adds a stylish touch that is sure to dazzle! Soar through the sky with confidence.


Mirco M0803 Hightlight:


The M0803 brushless motor with 2 different KVs: 19000KV, 22000KV. Suitable for 65-75mm tinywhoop.

Fantasy blue and silver unibell design, more durable. With PCB lead wire to avoid motor scrapping. 

Agile and powerful, weight only 1.8g (Incl. cable), fast response.


Packing List Includes:


1x T-Motor M0803 Micro Motor

1x Hardware Set


Matching Frame:


65-75mm


Matching Guide:


F411 aio 1s 13a / F411 aio 1s 6a


Technical Drawing

Specification
KVKV19000Configuration9N12P
Shaft Diameter1mmLeadJST-1.25 Line length 33.5mm
Weight (Incl. Cable)1.91gVoltage4.2V
Idle Current(4V)0.49AMax. Power(10s)18.1W
Peak Current(10s)4.4A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF1219-3KV1900050%4.21.4 3695412.06.0 2.00
60%4.21.7 4013816.37.2 2.26
70%4.22.1 4286320.68.8 2.34
80%4.22.5 4323322.710.2 2.23
90%4.23.1 5033728.412.7 2.23
100%4.13.8 5450632.915.7 2.10
GF1220-4KV1900050%4.21.5 332905.56.3 0.37
60%4.21.9 3754913.07.9 2.10
70%4.22.2 4089819.39.3 2.38
80%4.22.7 4274425.611.3 2.51
90%4.13.5 4667930.414.6 2.39
100%4.14.2 5179036.817.2 2.43
GF35mm-3KV1900050%4.21.5 3330217.96.3 2.83
60%4.21.9 3783722.07.9 2.79
70%4.22.3 4092825.59.4 2.72
80%4.22.7 4496629.111.0 2.64
90%4.13.3 4798134.613.8 2.50
100%4.14.1 5261539.617.0 2.33
GF35mm-4KV1900050%4.21.5 3333712.36.4 1.92
60%4.21.9 3639516.28.0 2.03
70%4.22.4 3957321.99.9 2.21
80%4.22.8 4216427.611.6 2.38
90%4.13.5 4581333.014.6 2.26
100%4.14.4 4897437.018.1 2.04
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.