Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Discover a motor that is more resistant to crashes and provides ultimate performance.
The T-Motor M0802 Tinywhoop Brushless Motor has a rated voltage of 1S. Making it perfect for your 65-75MM Whoop racing drone.
Its unibell design in fantasy blue and silver adds a stylish touch that is sure to dazzle! Soar through the sky with confidence.
The M0802 brushless motor with 4 different KVs: 19000KV, 22000KV, 25000KV and 27000KV Suitable for 65-75mm tinywhoop. Fantasy blue and silver unibell design, more durable. With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 1.8g (Incl. cable), fast response.
1x T-Motor M0802II Micro Motor
1x Hardware Set
65-75mm
KV | KV22000 | Configuration | 9N12P |
Shaft Diameter | 1mm | Lead | JST-1.25 Line length33.5mm |
Weight (Incl. Cable) | 1.91g | Voltage | 4.2V |
Idle Current(10V) | 0.49A | Max. Power(10s) | 18.1W |
Peak Current(10s) | 4.4A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 1219-3 | KV22000 | 50% | 4.2 | 1.4 | 36954 | 12.0 | 6.0 | 2.00 |
60% | 4.2 | 1.7 | 40138 | 16.3 | 7.2 | 2.26 | ||
70% | 4.2 | 2.1 | 42863 | 20.6 | 8.8 | 2.34 | ||
80% | 4.2 | 2.5 | 43233 | 22.7 | 10.2 | 2.23 | ||
90% | 4.2 | 3.1 | 50337 | 28.4 | 12.7 | 2.23 | ||
100% | 4.1 | 3.8 | 54506 | 32.9 | 15.7 | 2.10 | ||
GF 1220-4 | KV22000 | 50% | 4.2 | 1.5 | 33290 | 5.5 | 6.3 | 0.37 |
60% | 4.2 | 1.9 | 37549 | 13.0 | 7.9 | 2.10 | ||
70% | 4.2 | 2.2 | 40898 | 19.3 | 9.3 | 2.38 | ||
80% | 4.2 | 2.7 | 42744 | 25.6 | 11.3 | 2.51 | ||
90% | 4.1 | 3.5 | 46679 | 30.4 | 14.6 | 2.39 | ||
100% | 4.1 | 4.2 | 51790 | 36.8 | 17.2 | 2.43 | ||
GF 35mm-3 | KV22000 | 50% | 4.2 | 1.5 | 33302 | 17.9 | 6.3 | 2.83 |
60% | 4.2 | 1.9 | 37837 | 22.0 | 7.9 | 2.79 | ||
70% | 4.2 | 2.3 | 40928 | 25.5 | 9.4 | 2.72 | ||
80% | 4.2 | 2.7 | 44966 | 29.1 | 11.0 | 2.64 | ||
90% | 4.1 | 3.3 | 47981 | 34.6 | 13.8 | 2.50 | ||
100% | 4.1 | 4.1 | 52615 | 39.6 | 17.0 | 2.33 | ||
GF 35mm-4 | KV22000 | 50% | 4.2 | 1.5 | 33337 | 12.3 | 6.4 | 1.92 |
60% | 4.2 | 1.9 | 36395 | 16.2 | 8.0 | 2.03 | ||
70% | 4.2 | 2.4 | 39573 | 21.9 | 9.9 | 2.21 | ||
80% | 4.2 | 2.8 | 42164 | 27.6 | 11.6 | 2.38 | ||
90% | 4.1 | 3.5 | 45813 | 33.0 | 14.6 | 2.26 | ||
100% | 4.1 | 4.4 | 48974 | 37.0 | 18.1 | 2.04 |