T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 40A 6S FOC Multi-Rotor UAVs ESC

$69.99

Available points: 3000 Points Points reward: 69 Points

• Low Noise , Temperature and Interference
• Fast Response , High Efficiency
• For Compatibility , Please Leave A Note of Motor Type
Quantity :

$69.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

About T-MOTOR ALPHA 40A 6S Multi-Rotor UAV FOC ESC

 

T-MOTOR Alpha 40A 6S ESC delivers precise, efficient motor control with FOC technology. It features low noise, fast response, built-in protections, and IP55 water and dust resistance, making it ideal for professional UAVs         


ALPHA 40A 6S ESC Highlights:


1. Special core program for multi-rotor controller greatly improve throttle response

2. Power by independence stabilivolt IC supply microprocessor is with better antijamming performance for stability

3. FOC sine driving is adopted for less noise and torque ripple , and better motor and ESC protection

4. FOC ESCs are with output interface of RPM signal and error status signal

5. Parameter as to real-time output throttle, RPM, current, capacity temperature and MOSFET temperature are available

6. 30KHz PWM driving frequency

7. Online upgrading of ESC firmware is available (Data LINK is needed)


ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving. 

This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.


Packing List Includes:


1x T-Motor ALPHA 40A 6S ESC

1x Hardware Kit


Matching Guide:


U3 KV170 Motor / U5 KV400 Motor / MN5212 KV340 Motor / MN4006 KV380 Motor


Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.

Technical Drawing

ALPHA-40A-6S工程图英文.jpg

Specification Export to Excel
Size64.5*29.4*14.7mm(L*W*H)Power CableSilicone wire-red/black-14AWG-150MM
Weight(Incl. cables)54.5gSignal CablePVC flat cable-30 core wires--2-300MM
(white, blank, black/JP 3P male connector)
Motor CableSilicone wire-deep orange-16AWG-65MM*3PCSprogramming CablePVC flat cable-30 core wires--3-300MM
(black, red, white/JP 3P male connector)
Support Voltage(6S)18-25.2VBECNO
Con. Current20AThrottle Pos. Range1100-1940μs
Peak Current(10s)40AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed120ms
Packing List

ALPHA 40A 6S包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.