Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 60A 6S Multi-Rotor Drone FOC ESC ★ ALPHA ESC Recommendations

69.99

Available points: 1500 Points Points reward: 69 Points

  • Promotion
• Low Noise , Temperature and Interference
• Fast Response , High Efficiency
• For Compatibility , Please Leave A Note of Motor Type
Quantity:

69.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR ALPHA 60A 6S Multi-Rotor Drone FOC ESC

 

T-MOTOR Alpha 60A 6S ESC, with FOC technology and intelligent algorithms, ensures precise, efficient, and stable motor control. It features low noise, fast response, high efficiency, and multiple protection levels, making it ideal for professional UAV applications.           


ALPHA 60A 6S ESC Highlights:


1. Low Noise

2. Temperature and Interference

3. Fast Response

4. High Efficiency

5. For Compatibility

6. Please Leave A Note of Motor Type


ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving. 

This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.


Packing List Includes:


1x T-Motor ALPHA 60A 6S ESC

1x Hardware Kit


Matching Guide:


U8 V2 KV150 / U8 V2 KV190 / U8 Lite KV150 / U8 Lite KV190


Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.



Technical Drawing

ALPHA-60A-6S工程图英文.jpg

Specification
Size71.3*32.5*15.9mm(L*W*H)Power CableSilicone wire-red/black-14AWG-175MM
Weight(Incl. cables)62.8gSignal CablePVC flat cable-30 core wires--2-355MM
(white, blank, black/JP 3P male connector)
Motor CableSilicone wire-deep orange-16AWG-70MM*3PCSprogramming CablePVC flat cable-30 core wires--3-50MM
(black, red, white/JP 3P male connector)
Support Voltage(6S)18-25.2VBECNO
Con. Current40AThrottle Pos. Range1100-1940μs
Peak Current(10s)60AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed50ms
Packing List

ALPHA 60A 6S包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.